(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal for transporting bags containing sealed pouches and foodstuffs. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Absorbs extremely soft media such as paper and vinyl, and has a swing pad feature.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Suitable for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
Model code | Tube I.D. øD | Pad I.D. ød | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB10B[5]-3B[7][8][11] | 2 | 10 | 35 | 16 | 13.4 | 6 | -M4 |
VPMB10B[5]-4B[7][8][11] | 2.5 | 14.9 | 7 | ||||
VPMB10B[5]-6B[7][8][11] | 4 | ||||||
VPMB15B[5]-3B[7][8][11] | 2 | 15 | 13.4 | 6 | |||
VPMB15B[5]-4B[7][8][11] | 2.5 | 14.9 | 7 | ||||
VPMB15B[5]-6B[7][8][11] | 4 | ||||||
VPMB20B[5]-3B[7][8][11] | 2 | 20 | 40.2 | 19 | 13.4 | 6 | -M6 |
VPMB20B[5]-4B[7][8][11] | 2.5 | 14.9 | 7 | ||||
VPMB20B[5]-6B[7][8][11] | 4 | ||||||
VPMB25B[5]-3B[7][8][11] | 2 | 25 | 13.4 | 6 | |||
VPMB25B[5]-4B[7][8][11] | 2.5 | 14.9 | 7 | ||||
VPMB25B[5]-6B[7][8][11] | 4 | ||||||
VPMB30B[5]-3B[7][8][11] | 2 | 30 | 44.2 | 23 | 13.4 | 6 | |
VPMB30B[5]-4B[7][8][11] | 2.5 | 14.9 | 7 | ||||
VPMB30B[5]-6B[7][8][11] | 4 | ||||||
VPMB40B[5]-3B[11] | 2 | 40 | 51.2 | 30 | 13.4 | 6 | |
VPMB40B[5]-4B[11] | 2.5 | 14.9 | 7 | ||||
VPMB40B[5]-6B[11] | 4 | ||||||
VPMB50B[5]-3B[11] | 2 | 50 | 53.2 | 32 | 13.4 | 6 | |
VPMB50B[5]-4B[11] | 2.5 | 14.9 | 7 | ||||
VPMB50B[5]-6B[11] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,006.06 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 35 | 3 | ||
₹ 1,006.06 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 35 | 4 | ||
₹ 1,132.98 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 35 | 3 | ||
₹ 1,132.98 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 35 | 4 | ||
₹ 1,132.98 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 35 | 3 | ||
₹ 1,132.98 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 35 | 4 | ||
₹ 1,164.71 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 40.2 | 4 | ||
₹ 1,164.71 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 40.2 | 6 | ||
₹ 1,323.36 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 19 | 40.2 | 4 | ||
₹ 1,323.36 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 19 | 40.2 | 6 | ||
₹ 1,323.36 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 19 | 40.2 | 4 | ||
₹ 1,323.36 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 19 | 40.2 | 6 | ||
₹ 1,196.44 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 44.2 | 4 | ||
₹ 1,196.44 | 1 Piece(s) | 10 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 44.2 | 6 | ||
₹ 1,355.09 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 44.2 | 4 | ||
₹ 1,355.09 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 44.2 | 6 | ||
₹ 1,386.82 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 23 | 44.2 | 4 | ||
₹ 1,386.82 | 1 Piece(s) | 10 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 23 | 44.2 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy