(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Vacuum Pad, Bellows Small Type, VPMA, One-touch Fitting Type (Part Number)

Vacuum Pad, Bellows Small Type, VPMA, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,159₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for transporting bags that contain retort packs and food .*CAD data is now being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Capable of adhering to extremely soft work, such as paper and vinyl, and including the features of a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications requiring "copper based metal not used" and "reduce ozone concentrations."

Dimensions

Vacuum Pad, Bellows Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Bellows Small Type, VPMA, Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
Thread
M
BL1L2Tube end
C
Hex.
H
TConnection
config. code
VPMA10B5-3J[7][8]103M8×0.7532.81612.59.4102-M4
VPMA10B5-4J[7][8][11]4M10×136.716.410.9123
VPMA15B5-3J[7][8]153M8×0.7532.812.59.4102
VPMA15B5-4J[7][8][11]4M10×136.716.410.9123
VPMA20B5-4J[7][8][11]204M10×141.31916.410.9123-M6
VPMA25B5-4J[7][8][11]25
VPMA30B5-4J[7][8][11]3045.323
VPMA40B5-4J[7][8][11]4052.330
VPMA50B5-4J[7][8][11]5054.332

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8] : Replaced with Resin attachment material code. Refer to page 754 for details.
*[11] : Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is below.
▪Pad diameter: ø10 mm: Thread size: M8×0.75 ▶ 2.5~3.5 N·m, Thread size: M10×1 ▶ 5~7 N·m.
▪Pad diameter: ø20~ø30 mm ▶ 5~7 N·m.

Part Number
VPMA20BS-4J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

₹ 1,444.76

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White201941.3M104Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Fixed Type Vacuum Outlet Direction Top
Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPMA20BS-4J in the Vacuum Pad, Bellows Small Type, VPMA, One-touch Fitting Type series.

Product variants

Part Number
VPMA10BS-4J
VPMA10BS-4J-S3
VPMA10BSE-3J
VPMA20BSE-4J
VPMA30BN-4J
VPMA30BS-4J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

₹ 1,286.11

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White101636.7M104Standard Specifications

₹ 1,920.72

1 Piece(s) 11 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White101636.7M104Copper-free specification

₹ 1,286.11

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack101632.7M83Standard Specifications

₹ 1,444.76

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack201941.3M104Standard Specifications

₹ 1,317.84

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack302345.3M104Standard Specifications

₹ 1,476.49

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White302345.3M104Standard Specifications