(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Optimally suited for transporting bags containing retort packs and food products, etc. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· This fitting also has an articulated neck pad feature that enables it to adhere to extremely soft work, such as paper and vinyl, etc.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· This fitting is suitable for fields that require the use of non-copper based metals and measures against low-concentration ozone.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD20-6B[5]-6J[7][8][11] | 20.0 | 6 | 69.1 | 19.0 | 46 | 20 | 19.9 | 18.5 | 11.7 | 6 | 7.0~12.6 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with “-Q” for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm)ø | ø20 | ø25 | ø30 |
---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPD20BS6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,476.71 | 1 Piece(s) | 12 Day(s) or more |
Loading...
Pad Type | Standard / Ribbed / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Silicone Rubber | Environment | Standard | Material | Rubber-based |
Color | White | Outer Diameter d(φ) | 20 | Height L1(mm) | 19 |
Mounting Fitting | Spring Type | Springs Power(N) | 7.0~12.6 | Stroke(mm) | 6 |
Full length B(mm) | 69.1 | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy