(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data is now being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with the conventional version, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | E | Tube end C | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPHDW4-5L[5]-4J[9] | 4 | 4 | 44.7 | 12.2 | 34.4 | 18.5 | 10.9 | 1.6 ~ 2.9 | -T15 |
VPHDW4-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW6-5L[5]-4J[9] | 6 | 4 | 18.5 | 10.9 | |||||
VPHDW6-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW8-5L[5]-4J[9] | 8 | 4 | 18.5 | 10.9 | |||||
VPHDW8-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW10-5L[5]-4J[9] | 10 | 4 | 46.5 | 14 | 36.2 | 18.5 | 10.9 | ||
VPHDW10-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW15-5L[5]-4J[9] | 15 | 4 | 18.5 | 10.9 | |||||
VPHDW15-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW20-5L[5]-4J[9] | 20 | 4 | 47.5 | 15.0 | 37.2 | 18.5 | 10.9 | -T40 | |
VPHDW20-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW30-5L[5]-4J[9] | 30 | 4 | 18.5 | 10.9 | |||||
VPHDW30-5L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||||
VPHDW40-5L[5]-4J[9] | 40 | 4 | 18.5 | 10.9 | |||||
VPHDW40-5L[5]-6J[9] | 6 | 20.4 | 11.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.8~2.4 N·m.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,730.34 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 44.5 | 4 | ||
₹ 1,190.92 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 44.5 | 4 | ||
₹ 1,286.11 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 44.5 | 4 | ||
₹ 1,286.11 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 44.5 | 4 | ||
₹ 1,742.75 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 44.5 | 6 | ||
₹ 1,203.34 | 1 Piece(s) | 10 Day(s) or more | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 44.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 44.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 44.5 | 6 | ||
₹ 1,793.80 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 44.5 | 6 | ||
₹ 1,203.34 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 44.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 44.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 44.5 | 6 | ||
₹ 1,793.80 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 46.5 | 6 | ||
₹ 1,203.34 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 46.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 46.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 46.5 | 6 | ||
₹ 1,933.13 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 46.5 | 6 | ||
₹ 1,235.07 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 46.5 | 6 | ||
₹ 1,330.26 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 46.5 | 6 | ||
₹ 1,330.26 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 46.5 | 6 | ||
₹ 1,996.59 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 20 | 15 | 47.5 | 6 | ||
₹ 1,298.53 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 47.5 | 6 | ||
₹ 1,393.72 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 47.5 | 6 | ||
₹ 1,488.91 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 15 | 47.5 | 6 | ||
₹ 2,060.05 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 47.5 | 6 | ||
₹ 1,330.26 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 47.5 | 6 | ||
₹ 1,425.45 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 47.5 | 6 | ||
₹ 1,552.37 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 47.5 | 6 | ||
₹ 2,186.98 | 1 Piece(s) | 10 Day(s) or more | - | Fluorosilicone rubber | Standard | Salmon Pink | 40 | 15 | 47.5 | 6 | ||
₹ 1,361.99 | 1 Piece(s) | 10 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 15 | 47.5 | 6 | ||
₹ 1,520.64 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 15 | 47.5 | 6 | ||
₹ 1,806.21 | 1 Piece(s) | 10 Day(s) or more | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 40 | 15 | 47.5 | 6 |
Part Number |
---|
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Springs Power(N) | 1.6 to 2.9 |
Stroke(mm) | 5 | Vacuum Outlet Direction | Both Horizontal | Mount Connection Screw | M8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy