(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Pad, Soft Type VPB, Barb Fitting Type

Vacuum Pad, Soft Type VPB, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      676₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides is now available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.

Dimensions

Vacuum Pad Soft Type VPB Barb Fittings
Vacuum Pad Soft Type VPB Barb Fittings

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BLConnection
config. code
VPB4L[5]-6B[9]4442.312.2-M4
VPB6L[5]-6B[9]6
VPB8L[5]-6B[9]8
VPB10L[5]-6B[9]1044.114
VPB15L[5]-6B[9]15
VPB20L[5]-6B[9]204515-M6
VPB30L[5]-6B[9]30
VPB40L[5]-6B[9]40

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPB4LFS-6B
VPB4LN-6B
VPB4LS-6B
VPB4LSE-6B
VPB6LFS-6B
VPB6LN-6B
VPB6LS-6B
VPB6LSE-6B
VPB8LFS-6B
VPB8LN-6B
VPB8LS-6B
VPB8LSE-6B
VPB10LFS-6B
VPB10LN-6B
VPB10LS-6B
VPB10LSE-6B
VPB15LFS-6B
VPB15LN-6B
VPB15LS-6B
VPB15LSE-6B
VPB20LFS-6B
VPB20LN-6B
VPB20LS-6B
VPB20LSE-6B
VPB30LFS-6B
VPB30LN-6B
VPB30LS-6B
VPB30LSE-6B
VPB40LFS-6B
VPB40LN-6B
VPB40LS-6B
VPB40LSE-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

₹ 1,215.75

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink412.242.3

₹ 702.40

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack412.242.3

₹ 771.53

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White412.242.3

₹ 771.53

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack412.242.3

₹ 1,271.20

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink612.242.3

₹ 750.40

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack612.242.3

₹ 871.20

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White612.242.3

₹ 871.20

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack612.242.3

₹ 1,351.20

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink812.242.3

₹ 750.40

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack812.242.3

₹ 871.20

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White812.242.3

₹ 871.20

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.242.3

₹ 1,266.80

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink101444.1

₹ 676.34

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack101444.1

₹ 771.53

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White101444.1

₹ 771.53

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack101444.1

₹ 1,406.14

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink151444.1

₹ 708.07

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack151444.1

₹ 803.26

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White151444.1

₹ 803.26

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack151444.1

₹ 1,406.14

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink201545.1

₹ 708.07

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack201545.1

₹ 803.26

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White201545.1

₹ 898.45

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack201545.1

₹ 1,469.60

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink301545.1

₹ 739.80

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack301545.1

₹ 834.99

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White301545.1

₹ 961.91

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack301545.1

₹ 1,596.52

1 Piece(s) 10 Day(s) or more -Fluorosilicone rubberStandardSalmon Pink401545.1

₹ 771.53

1 Piece(s) 10 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack401545.1

₹ 930.18

1 Piece(s) 10 Day(s) or more 10[Silicon Rubber] Silicone RubberStandard[White] White401545.1

₹ 1,215.75

1 Piece(s) 10 Day(s) or more -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack401545.1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Fixed Type Vacuum Outlet Direction Horizontal
Mount Connection Screw M6 × 1 Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language