(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model Code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | E | Stroke S | Spring Force (N) | Connection Config. Code |
---|---|---|---|---|---|---|---|---|---|
VPOD10-20S[5]-6B | 10 | 4 | 71.1 | 9.5 | 59 | 41 | 20 | 1.5~4.9 | -M6 |
VPOD10-30S[5]-6B | 84.1 | 72 | 54 | 30 | 1.1~4.8 | ||||
VPOD10-40S[5]-6B | 97.1 | 85 | 67 | 40 | 1.0~4.5 | ||||
VPOD10-50S[5]-6B | 110.1 | 98 | 80 | 50 | 0.9~4.5 | ||||
VPOD15-20S[5]-6B | 15 | 71.1 | 9.5 | 59 | 41 | 20 | 1.5~4.9 | ||
VPOD15-30S[5]-6B | 84.1 | 72 | 54 | 30 | 1.1~4.8 | ||||
VPOD15-40S[5]-6B | 97.1 | 85 | 67 | 40 | 1.0~4.5 | ||||
VPOD15-50S[5]-6B | 110.1 | 98 | 80 | 50 | 0.9~4.5 | ||||
VPOD20-20S[5]-6B | 20 | 77.1 | 15.5 | 65 | 41 | 20 | 1.5~4.9 | ||
VPOD20-30S[5]-6B | 90.1 | 78 | 54 | 30 | 1.1~4.8 | ||||
VPOD20-40S[5]-6B | 103.1 | 91 | 67 | 40 | 1.0~4.5 | ||||
VPOD20-50S[5]-6B | 116.1 | 104 | 80 | 50 | 0.9~4.5 | ||||
VPOD25-20S[5]-6B | 25 | 77.1 | 15.5 | 65 | 41 | 20 | 1.5~4.9 | ||
VPOD25-30S[5]-6B | 90.1 | 78 | 54 | 30 | 1.1~4.8 | ||||
VPOD25-40S[5]-6B | 103.1 | 91 | 67 | 40 | 1.0~4.5 | ||||
VPOD25-50S[5]-6B | 116.1 | 104 | 80 | 50 | 0.9~4.5 | ||||
VPOD30-20S[5]-6B | 30 | 77.1 | 15.5 | 65 | 41 | 20 | 1.5~4.9 | ||
VPOD30-30S[5]-6B | 90.1 | 78 | 54 | 30 | 1.1~4.8 | ||||
VPOD30-40S[5]-6B | 103.1 | 91 | 67 | 40 | 1.0~4.5 | ||||
VPOD30-50S[5]-6B | 116.1 | 104 | 80 | 50 | 0.9~4.5 | ||||
VPOD35-20S[5]-6B | 35 | 89.6 | 28 | 77.5 | 41 | 20 | 1.5~4.9 | ||
VPOD35-30S[5]-6B | 102.6 | 90.5 | 54 | 30 | 1.1~4.8 | ||||
VPOD35-40S[5]-6B | 115.6 | 103.5 | 67 | 40 | 1.0~4.5 | ||||
VPOD35-50S[5]-6B | 128.6 | 116.5 | 80 | 50 | 0.9~4.5 | ||||
VPOD50-20S[5]-6B | 50 | 89.6 | 28 | 77.5 | 41 | 20 | 1.5~4.9 | ||
VPOD50-30S[5]-6B | 102.6 | 90.5 | 54 | 30 | 1.1~4.8 | ||||
VPOD50-40S[5]-6B | 115.6 | 103.5 | 67 | 40 | 1.0~4.5 | ||||
VPOD50-50S[5]-6B | 128.6 | 116.5 | 80 | 50 | 0.9~4.5 |
Units: mm
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 2,199.39 | 1 Piece(s) | 10 Day(s) or more | 10 | 9.5 | 1.5 to 4.9 | 20 | 71.1 | ||
₹ 2,262.85 | 1 Piece(s) | 10 Day(s) or more | 10 | 9.5 | 1.1 to 4.8 | 30 | 84.1 | ||
₹ 2,326.31 | 1 Piece(s) | 10 Day(s) or more | 10 | 9.5 | 1.0 to 4.5 | 40 | 97.1 | ||
₹ 2,389.77 | 1 Piece(s) | 10 Day(s) or more | 10 | 9.5 | 0.9 to 4.5 | 50 | 110.1 | ||
₹ 2,231.12 | 1 Piece(s) | 10 Day(s) or more | 15 | 9.5 | 1.5 to 4.9 | 20 | 71.1 | ||
₹ 2,294.58 | 1 Piece(s) | 10 Day(s) or more | 15 | 9.5 | 1.1 to 4.8 | 30 | 84.1 | ||
₹ 2,358.04 | 1 Piece(s) | 10 Day(s) or more | 15 | 9.5 | 1.0 to 4.5 | 40 | 97.1 | ||
₹ 2,421.50 | 1 Piece(s) | 10 Day(s) or more | 15 | 9.5 | 0.9 to 4.5 | 50 | 110.1 | ||
₹ 2,389.77 | 1 Piece(s) | 10 Day(s) or more | 20 | 15.5 | 1.5 to 4.9 | 20 | 77.1 | ||
₹ 2,453.23 | 1 Piece(s) | 10 Day(s) or more | 20 | 15.5 | 1.1 to 4.8 | 30 | 90.1 | ||
₹ 2,516.69 | 1 Piece(s) | 10 Day(s) or more | 20 | 15.5 | 1.0 to 4.5 | 40 | 103.1 | ||
₹ 2,580.15 | 1 Piece(s) | 10 Day(s) or more | 20 | 15.5 | 0.9 to 4.5 | 50 | 116.1 | ||
₹ 2,453.23 | 1 Piece(s) | 10 Day(s) or more | 25 | 15.5 | 1.5 to 4.9 | 20 | 77.1 | ||
₹ 2,516.69 | 1 Piece(s) | 10 Day(s) or more | 25 | 15.5 | 1.1 to 4.8 | 30 | 90.1 | ||
₹ 2,580.15 | 1 Piece(s) | 10 Day(s) or more | 25 | 15.5 | 1.0 to 4.5 | 40 | 103.1 | ||
₹ 2,643.61 | 1 Piece(s) | 10 Day(s) or more | 25 | 15.5 | 0.9 to 4.5 | 50 | 116.1 | ||
₹ 2,548.42 | 1 Piece(s) | 10 Day(s) or more | 30 | 15.5 | 1.5 to 4.9 | 20 | 77.1 | ||
₹ 2,611.88 | 1 Piece(s) | 10 Day(s) or more | 30 | 15.5 | 1.1 to 4.8 | 30 | 90.1 | ||
₹ 2,675.35 | 1 Piece(s) | 10 Day(s) or more | 30 | 15.5 | 1.0 to 4.5 | 40 | 103.1 | ||
₹ 2,738.81 | 1 Piece(s) | 10 Day(s) or more | 30 | 15.5 | 0.9 to 4.5 | 50 | 116.1 | ||
₹ 4,300.48 | 1 Piece(s) | 10 Day(s) or more | 35 | 28 | 1.5 to 4.9 | 20 | 89.7 | ||
₹ 4,363.95 | 1 Piece(s) | 10 Day(s) or more | 35 | 28 | 1.1 to 4.8 | 30 | 102.7 | ||
₹ 4,427.41 | 1 Piece(s) | 10 Day(s) or more | 35 | 28 | 1.0 to 4.5 | 40 | 115.7 | ||
₹ 4,490.87 | 1 Piece(s) | 10 Day(s) or more | 35 | 28 | 0.9 to 4.5 | 50 | 128.7 | ||
₹ 4,808.17 | 1 Piece(s) | 10 Day(s) or more | 50 | 28 | 1.5 to 4.9 | 20 | 89.7 | ||
₹ 4,871.63 | 1 Piece(s) | 10 Day(s) or more | 50 | 28 | 1.1 to 4.8 | 30 | 102.7 | ||
₹ 4,935.09 | 1 Piece(s) | 10 Day(s) or more | 50 | 28 | 1.0 to 4.5 | 40 | 115.7 | ||
₹ 4,998.55 | 1 Piece(s) | 10 Day(s) or more | 50 | 28 | 0.9 to 4.5 | 50 | 128.7 |
Part Number |
---|
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Sponge | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Chloroprene Rubber (sponge) | Color | Black |
Mounting Fitting | Spring Type | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Spring Cover | Without Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy