(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,028₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Dimensions

Long Stroke Standard Type VPD Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-4B2.52071.6(72.6)10(11)59.5(60.5)41201.5~4.9
VPOD20-20R(A)[5]-6B4
VPOD20-30R(A)[5]-4B2.584.6(85.6)72.5(73.5)54301.1~4.8
VPOD20-30R(A)[5]-6B4
VPOD20-40R(A)[5]-4B2.597.6(98.6)85.5(86.5)67401.0~4.5
VPOD20-40R(A)[5]-6B4
VPOD20-50R(A)[5]-4B2.5110.6(111.6)98.5(99.5)80500.9~4.5
VPOD20-50R(A)[5]-6B4
VPOD25-20R(A)[5]-4B2.52572.6(73.6)11(12)60.5(61.5)41201.5~4.9
VPOD25-20R(A)[5]-6B4
VPOD25-30R(A)[5]-4B2.585.6(86.6)73.5(74.5)54301.1~4.8
VPOD25-30R(A)[5]-6B4
VPOD25-40R(A)[5]-4B2.598.6(99.6)86.5(87.5)67401.0~4.5
VPOD25-40R(A)[5]-6B4
VPOD25-50R(A)[5]-4B2.5111.6(112.6)99.5(100.5)80500.9~4.5
VPOD25-50R(A)[5]-6B4
VPOD30-20R(A)[5]-4B2.53072.6(75.6)11(14)60.5(63.5)41201.5~4.9
VPOD30-20R(A)[5]-6B4
VPOD30-30R(A)[5]-4B2.585.6(88.6)73.5(76.5)54301.1~4.8
VPOD30-30R(A)[5]-6B4
VPOD30-40R(A)[5]-4B2.598.6(101.6)86.5(89.5)67401.0~4.5
VPOD30-40R(A)[5]-6B4
VPOD30-50R(A)[5]-4B2.5111.6(114.6)99.5(102.5)80500.9~4.5
VPOD30-50R(A)[5]-6B4
VPOD40-20R(A)[5]-4B2.54075.6(79.1)14(17.5)63.5(67)41201.5~4.9
VPOD40-20R(A)[5]-6B4
VPOD40-30R(A)[5]-4B2.588.6(92.1)76.5(80)54301.1~4.8
VPOD40-30R(A)[5]-6B4
VPOD40-40R(A)[5]-4B2.5101.6(105.1)89.5(93)67401.0~4.5
VPOD40-40R(A)[5]-6B4
VPOD40-50R(A)[5]-4B2.5114.6(118.1)102.5(106)80500.9~4.5
VPOD40-50R(A)[5]-6B4
VPOD50-20R(A)[5]-4B2.55076.6(79.6)15(18)64.5(67.5)41201.5~4.9
VPOD50-20R(A)[5]-6B4
VPOD50-30R(A)[5]-4B2.589.6(92.6)77.5(80.5)54301.1~4.8
VPOD50-30R(A)[5]-6B4
VPOD50-40R(A)[5]-4B2.5102.6(105.6)90.5(93.5)67401.0~4.5
VPOD50-40R(A)[5]-6B4
VPOD50-50R(A)[5]-4B2.5115.6(118.6)103.5(106.5)80500.9~4.5
VPOD50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
VPOD25-30RS-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

₹ 2,186.98

1 Piece(s) 10 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.1 to 4.83085.7

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOD25-30RS-6B in the Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover series.

Product variants

Part Number
VPOD20-20RG-6B
VPOD20-20RN-6B
VPOD20-20RS-6B
VPOD25-30RSE-6B
VPOD25-30RU-6B
VPOD25-40AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

₹ 2,079.37

1 Piece(s) 10 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7

₹ 2,028.32

1 Piece(s) 10 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7

₹ 2,123.51

1 Piece(s) 10 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7

₹ 2,250.43

1 Piece(s) 10 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.1 to 4.83085.7

₹ 2,409.09

1 Piece(s) 10 Day(s) or more 10General ShapeUrethane RubberStandardBlue25111.1 to 4.83085.7

₹ 2,206.29

1 Piece(s) 10 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.0 to 4.54099.7