(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Dimension

Long Stroke Standard Type VPC One-Touch Fitting Type without Cover

Standard Table

 
Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2Tube End
C
Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20R(A)[5]-3J32069.7(70.7)10(11)48(49)10.9201.5~4.9-M6
VPOC20-20R(A)[5]-4J4
VPOC20-20R(A)[5]-6J671.1(72.1)11.7
VPOC20-30R(A)[5]-3J382.7(83.7)61(62)10.9301.1~4.8
VPOC20-30R(A)[5]-4J4
VPOC20-30R(A)[5]-6J684.1(85.1)11.7
VPOC20-40R(A)[5]-3J395.7(96.7)74(75)10.9401.0~4.5
VPOC20-40R(A)[5]-4J4
VPOC20-40R(A)[5]-6J697.1(98.1)11.7
VPOC20-50R(A)[5]-3J3108.7(109.7)87(88)10.9500.9~4.5
VPOC20-50R(A)[5]-4J4
VPOC20-50R(A)[5]-6J6110.1(111.1)11.7
VPOC25-20R(A)[5]-3J32570.7(71.7)11(12)49(50)10.9201.5~4.9
VPOC25-20R(A)[5]-4J4
VPOC25-20R(A)[5]-6J672.1(73.1)11.7
VPOC25-30R(A)[5]-3J383.7(84.7)62(63)10.9301.1~4.8
VPOC25-30R(A)[5]-4J4
VPOC25-30R(A)[5]-6J685.1(86.1)11.7
VPOC25-40R(A)[5]-3J396.7(97.7)75(76)10.9401.0~4.5
VPOC25-40R(A)[5]-4J4
VPOC25-40R(A)[5]-6J698.1(99.1)11.7
VPOC25-50R(A)[5]-3J3109.7(110.7)88(89)10.9500.9~4.5
VPOC25-50R(A)[5]-4J4
VPOC25-50R(A)[5]-6J6111.1(112.1)11.7
VPOC30-20R(A)[5]-3J33070.7(73.7)11(14)49(52)10.9201.5~4.9
VPOC30-20R(A)[5]-4J4
VPOC30-20R(A)[5]-6J672.1(75.1)11.7
VPOC30-30R(A)[5]-3J383.7(86.7)62(65)10.9301.1~4.8
VPOC30-30R(A)[5]-4J4
VPOC30-30R(A)[5]-6J685.1(88.1)11.7
VPOC30-40R(A)[5]-3J396.7(99.7)75(78)10.9401.0~4.5
VPOC30-40R(A)[5]-4J4
VPOC30-40R(A)[5]-6J698.1(101.1)11.7
VPOC30-50R(A)[5]-3J3109.7(112.7)88(91)10.9500.9~4.5
VPOC30-50R(A)[5]-4J4
VPOC30-50R(A)[5]-6J6111.1(114.1)11.7
VPOC40-20R(A)[5]-3J34073.7(77.2)14(17.5)52(55.5)10.9201.5~4.9
VPOC40-20R(A)[5]-4J4
VPOC40-20R(A)[5]-6J675.1(78.6)11.7
VPOC40-30R(A)[5]-3J386.7(90.2)65(68.5)10.9301.1~4.8
VPOC40-30R(A)[5]-4J4
VPOC40-30R(A)[5]-6J688.1(91.6)11.7
VPOC40-40R(A)[5]-3J399.7(103.2)78(81.5)10.9401.0~4.5
VPOC40-40R(A)[5]-4J4
VPOC40-40R(A)[5]-6J6101.1(104.6)11.7
VPOC40-50R(A)[5]-3J3112.7(116.2)91(94.5)10.9500.9~4.5
VPOC40-50R(A)[5]-4J4
VPOC40-50R(A)[5]-6J6114.1(117.6)11.7
VPOC50-20R(A)[5]-3J35074.7(77.7)15(18)53(56)10.9201.5~4.9
VPOC50-20R(A)[5]-4J4
VPOC50-20R(A)[5]-6J676.1(79.1)11.7
VPOC50-30R(A)[5]-3J387.7(90.7)66(69)10.9301.1~4.8
VPOC50-30R(A)[5]-4J4
VPOC50-30R(A)[5]-6J689.1(92.1)11.7
VPOC50-40R(A)[5]-3J3100.7(103.7)79(82)10.9401.0~4.5
VPOC50-40R(A)[5]-4J4
VPOC50-40R(A)[5]-6J6102.1(105.1)11.7
VPOC50-50R(A)[5]-3J3113.7(116.7)92(95)10.9500.9~4.5
VPOC50-50R(A)[5]-4J4
VPOC50-50R(A)[5]-6J6115.1(118.1)11.7

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code.
  • *Tightening torque of a pad holder fixing bulkhead nut : 4.5~6 N·m.
Part Number
VPOC50-30AS-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

₹ 3,102.40

1 Piece(s) 10 Day(s) or more 10Deep Type[Silicon Rubber] Silicone RubberStandard[White] White50181.1 to 4.83092.2

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOC50-30AS-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover series.

Product variants

Part Number
VPOC20-20RF-6J
VPOC20-20RG-6J
VPOC20-20RN-6J
VPOC50-30RF-6J
VPOC50-30RG-6J
VPOC50-30RN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

₹ 2,802.27

1 Piece(s) 10 Day(s) or more 10General ShapeFluorine RubberStandardGray20101.5 to 4.92071.2

₹ 2,155.24

1 Piece(s) 10 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.2

₹ 2,104.20

1 Piece(s) 10 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.2

₹ 4,086.40

1 Piece(s) 10 Day(s) or more 10General ShapeFluorine RubberStandardGray50151.1 to 4.83089.2

₹ 2,993.60

1 Piece(s) 10 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray50151.1 to 4.83089.2

₹ 2,954.40

1 Piece(s) 10 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack50151.1 to 4.83089.2