(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model Code | Tube O.D. øD | Pad O.D. ød | B | L1 | L2 | Tube End C | Stroke S | Spring Force (N) | Connection Config. Code |
---|---|---|---|---|---|---|---|---|---|
VPOC20-20R(A)[5]-3J | 3 | 20 | 69.7(70.7) | 10(11) | 48(49) | 10.9 | 20 | 1.5~4.9 | -M6 |
VPOC20-20R(A)[5]-4J | 4 | ||||||||
VPOC20-20R(A)[5]-6J | 6 | 71.1(72.1) | 11.7 | ||||||
VPOC20-30R(A)[5]-3J | 3 | 82.7(83.7) | 61(62) | 10.9 | 30 | 1.1~4.8 | |||
VPOC20-30R(A)[5]-4J | 4 | ||||||||
VPOC20-30R(A)[5]-6J | 6 | 84.1(85.1) | 11.7 | ||||||
VPOC20-40R(A)[5]-3J | 3 | 95.7(96.7) | 74(75) | 10.9 | 40 | 1.0~4.5 | |||
VPOC20-40R(A)[5]-4J | 4 | ||||||||
VPOC20-40R(A)[5]-6J | 6 | 97.1(98.1) | 11.7 | ||||||
VPOC20-50R(A)[5]-3J | 3 | 108.7(109.7) | 87(88) | 10.9 | 50 | 0.9~4.5 | |||
VPOC20-50R(A)[5]-4J | 4 | ||||||||
VPOC20-50R(A)[5]-6J | 6 | 110.1(111.1) | 11.7 | ||||||
VPOC25-20R(A)[5]-3J | 3 | 25 | 70.7(71.7) | 11(12) | 49(50) | 10.9 | 20 | 1.5~4.9 | |
VPOC25-20R(A)[5]-4J | 4 | ||||||||
VPOC25-20R(A)[5]-6J | 6 | 72.1(73.1) | 11.7 | ||||||
VPOC25-30R(A)[5]-3J | 3 | 83.7(84.7) | 62(63) | 10.9 | 30 | 1.1~4.8 | |||
VPOC25-30R(A)[5]-4J | 4 | ||||||||
VPOC25-30R(A)[5]-6J | 6 | 85.1(86.1) | 11.7 | ||||||
VPOC25-40R(A)[5]-3J | 3 | 96.7(97.7) | 75(76) | 10.9 | 40 | 1.0~4.5 | |||
VPOC25-40R(A)[5]-4J | 4 | ||||||||
VPOC25-40R(A)[5]-6J | 6 | 98.1(99.1) | 11.7 | ||||||
VPOC25-50R(A)[5]-3J | 3 | 109.7(110.7) | 88(89) | 10.9 | 50 | 0.9~4.5 | |||
VPOC25-50R(A)[5]-4J | 4 | ||||||||
VPOC25-50R(A)[5]-6J | 6 | 111.1(112.1) | 11.7 | ||||||
VPOC30-20R(A)[5]-3J | 3 | 30 | 70.7(73.7) | 11(14) | 49(52) | 10.9 | 20 | 1.5~4.9 | |
VPOC30-20R(A)[5]-4J | 4 | ||||||||
VPOC30-20R(A)[5]-6J | 6 | 72.1(75.1) | 11.7 | ||||||
VPOC30-30R(A)[5]-3J | 3 | 83.7(86.7) | 62(65) | 10.9 | 30 | 1.1~4.8 | |||
VPOC30-30R(A)[5]-4J | 4 | ||||||||
VPOC30-30R(A)[5]-6J | 6 | 85.1(88.1) | 11.7 | ||||||
VPOC30-40R(A)[5]-3J | 3 | 96.7(99.7) | 75(78) | 10.9 | 40 | 1.0~4.5 | |||
VPOC30-40R(A)[5]-4J | 4 | ||||||||
VPOC30-40R(A)[5]-6J | 6 | 98.1(101.1) | 11.7 | ||||||
VPOC30-50R(A)[5]-3J | 3 | 109.7(112.7) | 88(91) | 10.9 | 50 | 0.9~4.5 | |||
VPOC30-50R(A)[5]-4J | 4 | ||||||||
VPOC30-50R(A)[5]-6J | 6 | 111.1(114.1) | 11.7 | ||||||
VPOC40-20R(A)[5]-3J | 3 | 40 | 73.7(77.2) | 14(17.5) | 52(55.5) | 10.9 | 20 | 1.5~4.9 | |
VPOC40-20R(A)[5]-4J | 4 | ||||||||
VPOC40-20R(A)[5]-6J | 6 | 75.1(78.6) | 11.7 | ||||||
VPOC40-30R(A)[5]-3J | 3 | 86.7(90.2) | 65(68.5) | 10.9 | 30 | 1.1~4.8 | |||
VPOC40-30R(A)[5]-4J | 4 | ||||||||
VPOC40-30R(A)[5]-6J | 6 | 88.1(91.6) | 11.7 | ||||||
VPOC40-40R(A)[5]-3J | 3 | 99.7(103.2) | 78(81.5) | 10.9 | 40 | 1.0~4.5 | |||
VPOC40-40R(A)[5]-4J | 4 | ||||||||
VPOC40-40R(A)[5]-6J | 6 | 101.1(104.6) | 11.7 | ||||||
VPOC40-50R(A)[5]-3J | 3 | 112.7(116.2) | 91(94.5) | 10.9 | 50 | 0.9~4.5 | |||
VPOC40-50R(A)[5]-4J | 4 | ||||||||
VPOC40-50R(A)[5]-6J | 6 | 114.1(117.6) | 11.7 | ||||||
VPOC50-20R(A)[5]-3J | 3 | 50 | 74.7(77.7) | 15(18) | 53(56) | 10.9 | 20 | 1.5~4.9 | |
VPOC50-20R(A)[5]-4J | 4 | ||||||||
VPOC50-20R(A)[5]-6J | 6 | 76.1(79.1) | 11.7 | ||||||
VPOC50-30R(A)[5]-3J | 3 | 87.7(90.7) | 66(69) | 10.9 | 30 | 1.1~4.8 | |||
VPOC50-30R(A)[5]-4J | 4 | ||||||||
VPOC50-30R(A)[5]-6J | 6 | 89.1(92.1) | 11.7 | ||||||
VPOC50-40R(A)[5]-3J | 3 | 100.7(103.7) | 79(82) | 10.9 | 40 | 1.0~4.5 | |||
VPOC50-40R(A)[5]-4J | 4 | ||||||||
VPOC50-40R(A)[5]-6J | 6 | 102.1(105.1) | 11.7 | ||||||
VPOC50-50R(A)[5]-3J | 3 | 113.7(116.7) | 92(95) | 10.9 | 50 | 0.9~4.5 | |||
VPOC50-50R(A)[5]-4J | 4 | ||||||||
VPOC50-50R(A)[5]-6J | 6 | 115.1(118.1) | 11.7 |
Units: mm
Part Number |
---|
VPOC25-50RS-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Shape | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,389.77 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 0.9 to 4.5 | 50 | 111.2 |
Loading...
Pad Type | Standard / Holder Set | Mounting Method | Pad Screw Fixed | Material | Rubber-based |
---|---|---|---|---|---|
Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Spring Cover | Without Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPOC25-50RS-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover series.
Part Number |
---|
VPOC20-20RF-6J |
VPOC20-20RG-6J |
VPOC20-20RN-6J |
VPOC25-50RSE-6J |
VPOC25-50RU-6J |
VPOC30-20AG-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Shape | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,802.27 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
₹ 2,155.24 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
₹ 2,104.20 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
₹ 2,453.23 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 0.9 to 4.5 | 50 | 111.2 | ||
₹ 2,611.88 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 0.9 to 4.5 | 50 | 111.2 | ||
₹ 2,402.40 | 1 Piece(s) | 10 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 30 | 14 | 1.5 to 4.9 | 20 | 75.2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy