(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Suction is possible even when the distance between a pad and a workpiece is not fixed
Long stroke standard type: exterior appearance
VPC4-□R□ dimension drawing
VPC6, 8-□R□ dimension drawing
VPC10-□R□ dimension drawing
VPC15 to 50-□R□ dimension drawing
Holder type
Spring type: Vacuum outlet upper / VPC, vacuum outlet horizontal / VPD
Applicable size (pad size)
Standard type
Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm),
Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm)
Applicable size (coupling size)
One-touch coupling: Ø4 (diameter 4 mm), Ø6 (diameter 6 mm)
Barb fitting (application tube diameter × internal diameter): Ø4 × Ø2.5 (external diameter 4 × internal diameter 2.5 mm), Ø6 × Ø4 (external diameter 6 × internal diameter 4 mm)
Format | Pad External Diameter Ød | B | L1 | L2 | L3 | Stroke S | String Power (N) |
---|---|---|---|---|---|---|---|
VPC4-10R(5)4J | 4 | 57.2 | 4 | 27 | 17.5 | 10 | 0.6 to 1.7 |
VPC4-15R(5)4J | 68.2 | 32 | 23.5 | 15 | 0.4 to 1.7 | ||
VPC4-20R(5)4J | 78.2 | 37 | 28.5 | 20 | 03 to 1.8 | ||
VPC6-10R(5)4J | 6 | 56.7 | 7 | 26.5 | 17.5 | 10 | 0.8 to 2.7 |
VPC6-15R(5)4J | 67.7 | 31.5 | 23.5 | 15 | 0.7 to 3.0 | ||
VPC6-20R(5)4J | 77.7 | 36.5 | 28.5 | 20 | 0.9 to 3.4 | ||
VPC8-10R(5)4J | 8 | 55.2 | 5.5 | 25 | 17.5 | 10 | 0.8 to 2.7 |
VPC8-15R(5)4J | 66.2 | 30 | 23.5 | 15 | 0.7 to 3.0 | ||
VPC8-20R(5)4J | 76.2 | 35 | 28.5 | 20 | 0.9 to 3.4 | ||
VPC10-10R(5)6J | 10 | 64.6 | 8 | 30.5 | 20 | 10 | 2.0 to 5.2 |
VPC10-15R(5)6J | 74.6 | 35.5 | 25 | 15 | 2.0 to 5.9 | ||
VPC10-20R(5)6J | 90.6 | 42.5 | 34 | 20 | 1.1 to 4.8 | ||
VPC15-10R(A)(5)6J | 15 | 65.6(66.6) | 9(10) | 31.5(32.5) | 20 | 10 | 2.0 to 5.2 |
VPC15-15R(A)(5)6J | 75.6(76.6) | 36.5(37.5) | 25 | 15 | 2.0 to 5.9 | ||
VPC15-20R(A)(5)6J | 91.6(92.6) | 43.5(44.5) | 34 | 20 | 1.1 to 4.8 | ||
VPC20-10R(A)(5)6J | 20 | 68.1(69.1) | 10(11) | 34(35) | 20 | 10 | 3.3 to 10.0 |
VPC20-15R(A)(5)6J | 78.1(79.1) | 39(40) | 25 | 15 | 3.3 to 10.4 | ||
VPC20-20R(A)(5)6J | 94.1(95.1) | 46(47) | 34 | 20 | 2.0 to 8.7 | ||
VPC25-10R(A)(5)6J | 25 | 69.1(70.1) | 11(12) | 35(36) | 20 | 10 | 3.3 to 10.0 |
VPC25-15R(A)(5)6J | 79.1(80.1) | 40(41) | 25 | 15 | 3.3 to 10.4 | ||
VPC25-20R(A)(5)6J | 95.1(96.1) | 47(48) | 34 | 20 | 2.0 to 8.7 | ||
VPC30-10R(A)(5)6J | 30 | 69.1(72.1) | 11(14) | 35(38) | 20 | 10 | 3.3 to 10.0 |
VPC30-15R(A)(5)6J | 79.1(82.1) | 40(43) | 25 | 15 | 3.3 to 10.4 | ||
VPC30-20R(A)(5)6J | 95.1(98.1) | 47(50) | 34 | 20 | 2.0 to 8.7 | ||
VPC40-10R(A)(5)6J | 40 | 72.1(75.6) | 14(17.5) | 38(41.5) | 20 | 10 | 3.3 to 10.0 |
VPC40-15R(A)(5)6J | 82.1(85.6) | 43(46.5) | 25 | 15 | 3.3 to 10.4 | ||
VPC40-20R(A)(5)6J | 98.1(101.6) | 50(53.5) | 34 | 20 | 2.0 to 8.7 | ||
VPC50-10R(A)(5)6J | 50 | 73.1(76.1) | 15(18) | 39(42) | 20 | 10 | 3.3 to 10.0 |
VPC50-15R(A)(5)6J | 83.1(86.1) | 44(47) | 25 | 15 | 3.3 to 10.4 | ||
VPC50-20R(A)(5)6J | 99.1(102.1) | 51(54) | 34 | 20 | 2.0 to 8.7 |
Units: mm
Part Number |
---|
VPC30-6RF-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,611.88 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 30 | 11 | 7.0 to 12.6 | 6 | 63.1 | M14 | - | 6 | - |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC30-6RF-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover series.
Part Number |
---|
VPC10-10RF-6J |
VPC10-10RG-6J |
VPC10-10RN-6J |
VPC30-6RG-6J |
VPC30-6RN-6J |
VPC30-6RS-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,409.09 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | M14 | - | 6 | Without Cover | ||
₹ 1,869.67 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | M14 | - | 6 | Without Cover | ||
₹ 1,818.63 | 1 Piece(s) | 12 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | M14 | - | 6 | Without Cover | ||
₹ 1,996.59 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 30 | 11 | 7.0 to 12.6 | 6 | 63.1 | M14 | - | 6 | - | ||
₹ 1,945.55 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 11 | 7.0 to 12.6 | 6 | 63.1 | M14 | - | 6 | - | ||
₹ 2,040.74 | 1 Piece(s) | 10 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 11 | 7.0 to 12.6 | 6 | 63.1 | M14 | - | 6 | - |