(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The vacuum pad can adhere to the material even if the distance between them varies.
· A wide range of pad sizes, pad materials, and holder shapes are available.

Dimension

Long Stroke Standard Type VPC Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20R(A)[5]-4B2.52067.1(68.1)10(11)48(49)201.5~4.9-M6
VPOC20-20R(A)[5]-6B4
VPOC20-30R(A)[5]-4B2.580.1(81.1)61(62)301.1~4.8
VPOC20-30R(A)[5]-6B4
VPOC20-40R(A)[5]-4B2.593.1(94.1)74(75)401.0~4.5
VPOC20-40R(A)[5]-6B4
VPOC20-50R(A)[5]-4B2.5106.1(107.1)87(88)500.9~4.5
VPOC20-50R(A)[5]-6B4
VPOC25-20R(A)[5]-4B2.52568.1(69.1)11(12)49(50)201.5~4.9
VPOC25-20R(A)[5]-6B4
VPOC25-30R(A)[5]-4B2.581.1(82.1)62(63)301.1~4.8
VPOC25-30R(A)[5]-6B4
VPOC25-40R(A)[5]-4B2.594.1(95.1)75(76)401.0~4.5
VPOC25-40R(A)[5]-6B4
VPOC25-50R(A)[5]-4B2.5107.1(108.1)88(89)500.9~4.5
VPOC25-50R(A)[5]-6B4
VPOC30-20R(A)[5]-4B2.53068.1(71.1)11(14)49(52)201.5~4.9
VPOC30-20R(A)[5]-6B4
VPOC30-30R(A)[5]-4B2.581.1(84.1)62(65)301.1~4.8
VPOC30-30R(A)[5]-6B4
VPOC30-40R(A)[5]-4B2.594.1(97.1)75(78)401.0~4.5
VPOC30-40R(A)[5]-6B4
VPOC30-50R(A)[5]-4B2.5107.1(110.1)88(91)500.9~4.5
VPOC30-50R(A)[5]-6B4
VPOC40-20R(A)[5]-4B2.54071.1(74.6)14(17.5)52(55.5)201.5~4.9
VPOC40-20R(A)[5]-6B4
VPOC40-30R(A)[5]-4B2.584.1(87.6)65(68.5)301.1~4.8
VPOC40-30R(A)[5]-6B4
VPOC40-40R(A)[5]-4B2.597.1(100.6)78(81.5)401.0~4.5
VPOC40-40R(A)[5]-6B4
VPOC40-50R(A)[5]-4B2.5110.1(113.6)91(94.5)500.9~4.5
VPOC40-50R(A)[5]-6B4
VPOC50-20R(A)[5]-4B2.55072.1(75.1)15(18)53(56)201.5~4.9
VPOC50-20R(A)[5]-6B4
VPOC50-30R(A)[5]-4B2.585.1(88.1)66(69)301.1~4.8
VPOC50-30R(A)[5]-6B4
VPOC50-40R(A)[5]-4B2.598.1(101.1)79(82)401.0~4.5
VPOC50-40R(A)[5]-6B4
VPOC50-50R(A)[5]-4B2.5111.1(114.1)92(95)500.9~4.5
VPOC50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code.
  • *Tightening torque of a pad holder fixing bulkhead nut: 4.5~6 N·m.
Part Number
VPOC30-50RS-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

₹ 2,683.20

1 Piece(s) 10 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White30110.9 to 4.550107.2

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOC30-50RS-6B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover series.

Product variants

Part Number
VPOC20-20RF-6B
VPOC20-20RG-6B
VPOC20-20RN-6B
VPOC30-50RSE-6B
VPOC30-50RU-6B
VPOC40-20AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

₹ 2,662.93

1 Piece(s) 10 Day(s) or more -General ShapeFluorine RubberStandardGray20101.5 to 4.92067.2

₹ 2,015.91

1 Piece(s) 10 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92067.2

₹ 1,964.86

1 Piece(s) 10 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92067.2

₹ 2,870.40

1 Piece(s) 10 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30110.9 to 4.550107.2

₹ 2,856.00

1 Piece(s) 10 Day(s) or more -General ShapeUrethane RubberStandardBlue30110.9 to 4.550107.2

₹ 2,402.40

1 Piece(s) 10 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray4017.51.5 to 4.92074.7