(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Part Number
VPC30-20RU-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 2,660.80

1 Piece(s) 10 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue30112.0 to 8.72091.1M146

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Spring Cover With Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC30-20RU-6B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover series.

Product variants

Part Number
VPC10-10RS-6B
VPC10-10RSE-6B
VPC10-10RU-6B
VPC4-10RF-4B
VPC4-10RG-4B
VPC4-10RN-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,798.40

1 Piece(s) 10 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21060.6M146

₹ 1,798.40

1 Piece(s) 10 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21060.6M146

₹ 1,964.86

1 Piece(s) 10 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.21060.6M146

₹ 2,225.60

1 Piece(s) 10 Day(s) or more -General ShapeInsertion TypeFluorine RubberStandardGray440.6 to 1.71054.6M124

₹ 1,735.85

1 Piece(s) 10 Day(s) or more -General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray440.6 to 1.71054.6M124

₹ 1,686.19

1 Piece(s) 10 Day(s) or more -General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack440.6 to 1.71054.6M124
X
whatsapp-qr whatsapp-icon