(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Part Number
VPC8-10RSE-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,654.46

1 Piece(s) 10 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack85.50.8 to 2.71052.6M124

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Spring Cover With Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC8-10RSE-4B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover series.

Product variants

Part Number
VPC10-10RS-6B
VPC10-10RSE-6B
VPC10-10RU-6B
VPC8-10RU-4B
VPC8-15RF-4B
VPC8-15RG-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

₹ 1,798.40

1 Piece(s) 10 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21060.6M146

₹ 1,798.40

1 Piece(s) 10 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21060.6M146

₹ 1,964.86

1 Piece(s) 10 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.21060.6M146

₹ 1,844.84

1 Piece(s) 10 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue85.50.8 to 2.71052.6M124

₹ 2,211.81

1 Piece(s) 10 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray85.50.7 to 3.01563.6M124

₹ 1,672.39

1 Piece(s) 10 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray85.50.7 to 3.01563.6M124