(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reflux Stop Valve, Chuck Valve, Different Diameter Union Straight

Reflux Stop Valve, Chuck Valve, Different Diameter Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,406₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Possible to retain the pressure from the output side because only air input form one side flows.
· Can be used with piping for vacuum retention and low pressure.
· Resin type is low cost and light weight

Part Number
CVG12-10A
CVG12-10B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Diameter
(φ)
Applicable Tube Dameter 2
(φ)

₹ 3,405.62

1 Piece(s) 13 Day(s) or more 1210

₹ 3,405.62

1 Piece(s) 13 Day(s) or more 1012
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Diameter
(φ)
Applicable Tube Dameter 2
(φ)

Loading...

  1. 1

Basic Information

Type Standard Shape Different Diameter Union Straight Material Aluminum
Seal Material NBR Input Side, Port Type P One-Touch Couplings Output Side, Port Type A One-Touch Couplings
Operating Pressure Range(MPa) 0::0.9 Effective Sectional Area(mm2) 36 Effective Sectional Area【classification】(㎜2) ~40
No oil treatment Turbine Oil Application
X
whatsapp-qr whatsapp-icon
Close

Comparison list