(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Throttle Valves, TVU Series, Union Straight

Throttle Valves, TVU Series, Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Throttle Valves, TVU Series, Union Straight
Throttle Valves allows flow rate to be adjusted during operation. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Union Straight Type
● Applicable Tube O.D. (mm.) : 6
● Applicable Tube Materials : Nylon and Urethane
● Applicable Fluid : Air
● Operating Temp. Range(°C) : 0 to 60 (Non freezing)
● Material
Body - Polybutylene Terephthalate and brass
[Application]
Throttle Valves are used to cotrol flow rate in a pneumatic system

Throttle Valves, TVU Series, Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TVU6M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 842.56

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Throttle Valves Main Body Shape Union Straight Control Direction Meter Out / In
Joint Type One-touch coupling one both sides Material Polybutylene Terephthalate Environment, Applications Standard
Knob Type Standard Lock Nut Type Ring Nut Operating Pressure Range(MPa) 0::1.0
Max. Flow(l/min) 250 Nominal Diameter of Tube D(φ) 6 Seal Material NBR
Speed Controller Type Compact Union Straight Type Applicable Fluids Air

Frequently asked question (FAQ)

Question: What is the screw tightening torque?
Answer: The recommended tightening torque is M3: 0.7 N⋅m and M5: 1.5 to 1.9 N⋅m.
Question: Why does the tube come out of the fitting even though the diameter is correct?
Answer: If the tube is cut at the right angle or slanted angle, it may not fully latch onto the joint tab and may come out under pressure. Moreover, please confirm that there are no scratches on the outer diameter part and that the tube is fully inserted into the end.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list