(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Duty Drain 5100-4C Series

Heavy Duty Drain 5100-4C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Features a float type drain (NC type: discharges without pressure). Ideal for the piping for a variety of drain sizes.

[Features]
Features a float type drain (NC type: discharges without pressure).
· Ideal for the piping for a variety of drain sizes.
· Attachment opening diameter.

Heavy Duty Drain 5100-4C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
5100-4C
5100-4C-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBowl material

₹ 24,234.55

1 Piece(s) 5 Day(s) or more Polycarbonate Bowl

₹ 27,955.09

1 Piece(s) 20 Day(s) or more Metal Bowl
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBowl material

Loading...

  1. 1

Basic Information

Type Drain Discharge Apparatus Drain Discharge NC Type: Non-pressurized without Emissions Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Inlet Connection Type Rc Inlet Connection Screw Nominal 1/2B
Outlet Connection Type Rc Outlet Screw Nominal 1/4B Max. Operating Pressure(MPa) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language