(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Drain DT Series

Snap Drain DT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,928₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Improved durability as compared to previous models (B5102) due to its new snap feature.

Snap Drain DT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,928₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DT3000-10-W
DT3000-10-W-BW
DT3000-10-W-M2-BW
DT3000-10-W-M-BW
DT3000-15-W
DT3000-15-W-BW
DT3000-15-W-C
DT3000-15-W-M
DT3000-15-W-M2
DT3000-15-W-M-BW
DT3000-15-W-Z-BW
DT3010-10-W
DT3010-10-W-BW
DT3010-10-W-C
DT3010-10-W-M
DT3010-10-W-M2
DT3010-10-W-M-BW
DT3010-10-W-ZC
DT3010-15-W
DT3010-15-W-BW
DT4000-10-W
DT4000-10-W-BW
DT4000-10-W-M
DT4000-10-W-M2
DT4000-10-W-M2-BW
DT4000-15-W
DT4000-15-W-BW
DT4000-15-W-C
DT4000-15-W-M
DT4000-15-W-M2
DT4000-15-W-Z-BW
DT4010-10-W
DT4010-10-W-BW
DT4010-15-W
DT4010-15-W-BW
DT4010-15-W-C
DT4010-15-W-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrain Discharge Inlet Connection Screw Nominal Outlet Connection Type Outlet Screw Nominal Bowl material Petcock Bracket Manual Cock Snap drain power specifications

₹ 7,286.18

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceStandard

₹ 6,927.87

1 Piece(s) 10 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceStandard

₹ 8,477.81

1 Piece(s) 19 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BRc1/4BMetal Bowl (With Gauge) Drain Port Rc1/4Pipe Plug AssemblyC-Shaped BracketsNoStandard

₹ 8,477.81

1 Piece(s) 11 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyC-Shaped BracketsNoStandard

₹ 7,286.18

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceStandard

₹ 7,903.40

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceStandard

₹ 8,079.92

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPetcock IncludedNoPresenceStandard

₹ 8,897.05

1 Piece(s) 8 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyNoNoStandard

₹ 8,946.62

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BRc1/4BMetal Bowl (With Gauge) Drain Port Rc1/4Pipe Plug AssemblyNoNoStandard

₹ 8,477.81

1 Piece(s) 11 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyC-Shaped BracketsNoStandard

₹ 7,693.54

1 Piece(s) 15 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Nylon BallPipe Plug AssemblyC-Shaped BracketsPresenceStandard

₹ 7,286.18

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceStandard

₹ 7,903.40

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceStandard

₹ 7,182.80

1 Piece(s) 19 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPetcock IncludedNoPresenceStandard

₹ 8,241.81

1 Piece(s) 10 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyNoNoStandard

₹ 8,241.81

1 Piece(s) 8 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BRc1/4BMetal Bowl (With Gauge) Drain Port Rc1/4Pipe Plug AssemblyNoNoStandard

₹ 8,477.81

1 Piece(s) 15 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyC-Shaped BracketsNoStandard

₹ 7,693.54

1 Piece(s) 19 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Nylon BallPetcock IncludedNoPresenceStandard

₹ 7,286.18

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceStandard

₹ 7,903.40

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceStandard

₹ 8,950.58

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceHigh flow rate type

₹ 9,609.19

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceHigh flow rate type

₹ 9,811.56

1 Piece(s) 19 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyNoNoHigh flow rate type

₹ 9,811.56

1 Piece(s) 19 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BRc1/4BMetal Bowl (With Gauge) Drain Port Rc1/4Pipe Plug AssemblyNoNoHigh flow rate type

₹ 10,086.30

1 Piece(s) 11 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain3/8BRc1/4BMetal Bowl (With Gauge) Drain Port Rc1/4Pipe Plug AssemblyC-Shaped BracketsNoHigh flow rate type

₹ 9,052.00

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceHigh flow rate type

₹ 8,542.85

1 Piece(s) 10 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceHigh flow rate type

₹ 9,680.23

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPetcock IncludedNoPresenceHigh flow rate type

₹ 9,811.56

1 Piece(s) 13 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyNoNoHigh flow rate type

₹ 10,602.11

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BRc1/4BMetal Bowl (With Gauge) Drain Port Rc1/4Pipe Plug AssemblyNoNoHigh flow rate type

₹ 9,627.60

1 Piece(s) 10 Day(s) or more [Auto/Manual Discharging] Normally Open Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Nylon BallPipe Plug AssemblyC-Shaped BracketsPresenceHigh flow rate type

₹ 8,950.58

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceHigh flow rate type

₹ 9,609.19

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain3/8BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceHigh flow rate type

₹ 8,950.58

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyNoPresenceHigh flow rate type

₹ 9,609.19

1 Piece(s) 5 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPipe Plug AssemblyC-Shaped BracketsPresenceHigh flow rate type

₹ 8,699.30

1 Piece(s) 12 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain1/2BSoft Nylon Tube Connection (I.D. φ5.7 to φ6)-Polycarbonate BowlPetcock IncludedNoPresenceHigh flow rate type

₹ 9,811.56

1 Piece(s) 13 Day(s) or more [Auto/Manual Discharging] Normally Close Type Auto Drain1/2BRc1/8BMetal Bowl (With Gauge) Drain Port Rc1/8Pipe Plug AssemblyNoNoHigh flow rate type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrain Discharge Inlet Connection Screw Nominal Outlet Connection Type Outlet Screw Nominal Bowl material Petcock Bracket Manual Cock Snap drain power specifications

Loading...

  1. 1

Basic Information

Type Drain Discharge Apparatus Drain Discharge Operating Method Float type Power Supply No Power Supply Type
Inlet Connection Type Rc Max. Operating Pressure(MPa) 1.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language