(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Fiber Dryer, Metal Dryer, Unit Type

Compact Fiber Dryer, Metal Dryer, Unit Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,026₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Connects by sensing the filter in the middle of the hollow fiber membrane type air dryer pipe without requiring power supply.
· Water droplets removed from the refrigerated dry air are discharged in the form of water vapor.
· One-touch fitting is built-in to enable regulation of the purged air flow which cannot be drained.

Compact Fiber Dryer, Metal Dryer, Unit Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,026₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DMM100-00
DMM100-4
DMM100-6
DMM100-8
DMM100-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter Output side, Types of connection Output, Nominal of Plumbing Threads Output, Connected Tube Diameter

₹ 52,025.89

1 Piece(s) 11 Day(s) or more 10Rc(R)1/4-Rc(R)1/4-

₹ 52,040.67

1 Piece(s) 11 Day(s) or more 10One-Touch Pipe-φ4One-Touch Pipe-Ø4

₹ 52,041.44

1 Piece(s) 11 Day(s) or more 10One-Touch Pipe-φ6One-Touch Pipe-Ø6

₹ 52,039.93

1 Piece(s) 11 Day(s) or more 10One-Touch Pipe-φ8One-Touch Pipe-Ø8

₹ 52,043.71

1 Piece(s) 11 Day(s) or more 10One-Touch Pipe-φ10One-Touch Pipe-Ø10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter Output side, Types of connection Output, Nominal of Plumbing Threads Output, Connected Tube Diameter

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Hollow Fiber Type
Shape Standard Outlet Flow Rate(l/min) 100 Exit Flow Rate [Distinction](l/min) ~100
Body Material Metal Inlet Air Temperature(℃) 40 Inlet Air Pressure(MPa) 0.85
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list