(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Fiber Dryer, Filter Set Type

Compact Fiber Dryer, Filter Set Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,972₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connects by sensing the filter in the middle of the hollow fiber membrane type air dryer pipe without requiring power supply.
· Water droplets removed from the refrigerated dry air are discharged in the form of water vapor.
· Cannot be drained. One-touch fitting is built-in to enable regulating the purged air flow.

Part Number
FDT100-4
FDT100-4-A
FDT100-6
FDT100-6-A
FDT100-8
FDT100-8-A
FDT100-10
FDT100-10-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Connecting Tube Diameter Output, Connected Tube Diameter Drain Discharge Method

₹ 53,972.47

1 Piece(s) 17 Day(s) or more 10φ4Ø4Manual emission type

₹ 54,111.18

1 Piece(s) 17 Day(s) or more 10φ4Ø4Automatic ejection type

₹ 53,972.47

1 Piece(s) 17 Day(s) or more 10φ6Ø6Manual emission type

₹ 54,111.18

1 Piece(s) 17 Day(s) or more 10φ6Ø6Automatic ejection type

₹ 53,974.75

1 Piece(s) 17 Day(s) or more 10φ8Ø8Manual emission type

₹ 54,114.80

1 Piece(s) 17 Day(s) or more 10φ8Ø8Automatic ejection type

₹ 53,979.87

1 Piece(s) 17 Day(s) or more 10φ10Ø10Manual emission type

₹ 54,118.58

1 Piece(s) 17 Day(s) or more 10φ10Ø10Automatic ejection type

Loading...

  1. 1

Basic Information

Type Dryer Unit Application Inline Method Hollow Fiber Type
Shape Unit Unit Combination Air Filters + Dryer Outlet Flow Rate(l/min) 100
Exit Flow Rate [Distinction](l/min) ~100 Supply Side, Connection Type One-Touch Pipe Body Material Resin
Inlet Air Temperature(℃) 40 Inlet Air Pressure(MPa) 0.85 Output side, Types of connection One-Touch Pipe
X
whatsapp-qr whatsapp-icon