(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Dryer Fiber Dry Dryer Single Flexible Type

Small Dryer Fiber Dry Dryer Single Flexible Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,124₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Hollow fiber membrane type air dryer requiring no power supply. [Outlet Flow Rate (l/min)]40

Part Number
DMF040-4
DMF040-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Connecting Tube Diameter Output, Connected Tube Diameter

₹ 52,124.36

1 Piece(s) 11 Day(s) or more 10φ4Ø4

₹ 52,198.49

1 Piece(s) 11 Day(s) or more 10φ8Ø8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Connecting Tube Diameter Output, Connected Tube Diameter

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Hollow Fiber Type
Shape Flexible Outlet Flow Rate(l/min) 40 Exit Flow Rate [Distinction](l/min) ~50
Supply Side, Connection Type One-Touch Pipe Body Material Resin Inlet Air Temperature(℃) 40
Inlet Air Pressure(MPa) 0.85 Output side, Types of connection One-Touch Pipe
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language