(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Manual Air Dryer, 4001 Series

Manual Air Dryer, 4001 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Possible to stably supply ultra-dry air with an atmospheric pressure dew point of -43°C.

Part Number
4001-2C
4001-2C-U
4001-2C-X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutlet Open Air Pressure Dew-point
(℃)
Accessory

₹ 33,573.25

1 Piece(s) 5 Day(s) or more -43No

₹ 38,815.64

1 Piece(s) 5 Day(s) or more -72For low dew point

₹ 40,471.13

1 Piece(s) 20 Day(s) or more -For oil concentration removal
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutlet Open Air Pressure Dew-point
(℃)
Accessory

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Desiccant type
Shape Single Item Outlet Flow Rate(l/min) 280 Exit Flow Rate [Distinction](l/min) ~300
Supply Side, Connection Type Rc Inlet Air Temperature(℃) 32 Inlet Air Pressure(MPa) 0.7
Supply Side, Plumbing Thread Nominal 1/4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list