(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Two-Core Twin Coiling Tube for General Piping (Part Number)

Two-Core Twin Coiling Tube for General Piping
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,436₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 2-core coiling tube for general-purpose piping.

Specifications Of Twin Coiling Polyurethane Tube

Specifications Of Twin Coiling Polyurethane Tube
Specifications Of Twin Coiling Polyurethane Tube
FormatTube Outer Diameter × Internal Diameter
øD
LAød
ULF 03-2F-1-(3)-(4)3 × 22408021
ULF 03-2F-2.5-(3)-(4)700230
ULF 04-2F-1-(3)-(4)4 × 2.52709026
ULF 04-2F-2.5-(3)-(4)700230
ULF 04-2F-5-(3)-(4)1,530510
ULF 04-2F-7-(3)-(4)2,200730
ULF 04-2F-10-(3)-(4)3,2001,060
ULF 06-2F-1-(3)-(4)6 × 42709038
ULF 06-2F-2.5-(3)-(4)720240
ULF 06-2F-5-(3)-(4)1,600525
ULF 06-2F-7-(3)-(4)2,300750
ULF 06-2F-10-(3)-(4)3,3001,090
ULF 08-2F-2.5-(3)-(4)8 × 51,20039042
ULF 08-2F-5-(3)-(4)2,300770
ULF 08-2F-7-(3)-(4)3,2001,045
ULF 08-2F-10-(3)-(4)4,7001,550
ULF 10-2F-2.5-(3)-(4)10 × 6.51,00033058
ULF 10-2F-5-(3)-(4)2,100680
ULF 10-2F-7-(3)-(4)3,000970
ULF 10-2F-10-(3)-(4)4,2001,380
ULF 12-2F-2.5-(3)-(4)12 × 81,00031072
ULF 12-2F-5-(3)-(4)2,000650
ULF 12-2F-7-(3)-(4)2,800980
ULF 12-2F-10-(3)-(4)4,0001,320
  • *Input the tube color L in (3), and the tube color R in (4) in the order format.

Tube Color List

FormatULF03-2FULF04-2FULF06-2FULF08-2FULF10-2FULF12-2F
Size
 
Outer Diameter (mm)34681012
Tube Color




 
Black (B)
Red (R)
Orange (O)
Yellow-Brown (YB)
Yellow (Y)
Green (G)
Blue (Bu)
Clear (C)
Milk White (W)
Part Number
ULF06-2F-7-G-BU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Length M
(m)
Tube Collar L Tube Color R

₹ 4,432.27

1 Piece(s) 11 Day(s) or more -6~64~4[Multi Color] GBU7GreenBlue

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Material Urethane
Applicable Fluid Water / Air Operating Environment Standard Number of Core(Core) 2
Material, Urethane Multi-core type polyurethane Operating Temperature Range (when using air)(°C) -15::60 Operating Pressure Range (when using air)(MPa) 0::0.8
Operating Vacuum Level(kPa) -100

Please check the type/dimensions/specifications of the part ULF06-2F-7-G-BU in the Two-Core Twin Coiling Tube for General Piping series.

Product variants

Part Number
ULF03-2F-1-B-CB
ULF03-2F-1-B-G
ULF03-2F-1-B-R
ULF06-2F-7-G-W
ULF06-2F-7-O-G
ULF06-2F-7-O-O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Length M
(m)
Tube Collar L Tube Color R

₹ 1,442.47

1 Piece(s) 11 Day(s) or more -3~32~2[Multi Color] BCB1BlackClear Blue

₹ 1,436.22

1 Piece(s) 11 Day(s) or more -3~32~2[Multi Color] BG1BlackGreen

₹ 1,442.47

1 Piece(s) 11 Day(s) or more -3~32~2[Multi Color] BR1BlackRed

₹ 4,432.27

1 Piece(s) 11 Day(s) or more -6~64~4[Multi Color] GW7GreenMilk White

₹ 4,432.27

1 Piece(s) 11 Day(s) or more -6~64~4[Multi Color] OG7OrangeGreen

₹ 4,432.27

1 Piece(s) 11 Day(s) or more -6~64~4[Multi Color] OO7OrangeOrange