(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A 2-core coiling tube for general-purpose piping.
Format | Tube Outer Diameter × Internal Diameter øD | L | A | ød |
---|---|---|---|---|
ULF 03-2F-1-(3)-(4) | 3 × 2 | 240 | 80 | 21 |
ULF 03-2F-2.5-(3)-(4) | 700 | 230 | ||
ULF 04-2F-1-(3)-(4) | 4 × 2.5 | 270 | 90 | 26 |
ULF 04-2F-2.5-(3)-(4) | 700 | 230 | ||
ULF 04-2F-5-(3)-(4) | 1,530 | 510 | ||
ULF 04-2F-7-(3)-(4) | 2,200 | 730 | ||
ULF 04-2F-10-(3)-(4) | 3,200 | 1,060 | ||
ULF 06-2F-1-(3)-(4) | 6 × 4 | 270 | 90 | 38 |
ULF 06-2F-2.5-(3)-(4) | 720 | 240 | ||
ULF 06-2F-5-(3)-(4) | 1,600 | 525 | ||
ULF 06-2F-7-(3)-(4) | 2,300 | 750 | ||
ULF 06-2F-10-(3)-(4) | 3,300 | 1,090 | ||
ULF 08-2F-2.5-(3)-(4) | 8 × 5 | 1,200 | 390 | 42 |
ULF 08-2F-5-(3)-(4) | 2,300 | 770 | ||
ULF 08-2F-7-(3)-(4) | 3,200 | 1,045 | ||
ULF 08-2F-10-(3)-(4) | 4,700 | 1,550 | ||
ULF 10-2F-2.5-(3)-(4) | 10 × 6.5 | 1,000 | 330 | 58 |
ULF 10-2F-5-(3)-(4) | 2,100 | 680 | ||
ULF 10-2F-7-(3)-(4) | 3,000 | 970 | ||
ULF 10-2F-10-(3)-(4) | 4,200 | 1,380 | ||
ULF 12-2F-2.5-(3)-(4) | 12 × 8 | 1,000 | 310 | 72 |
ULF 12-2F-5-(3)-(4) | 2,000 | 650 | ||
ULF 12-2F-7-(3)-(4) | 2,800 | 980 | ||
ULF 12-2F-10-(3)-(4) | 4,000 | 1,320 |
Format | ULF03-2F | ULF04-2F | ULF06-2F | ULF08-2F | ULF10-2F | ULF12-2F | |
---|---|---|---|---|---|---|---|
Size | Outer Diameter (mm) | 3 | 4 | 6 | 8 | 10 | 12 |
Tube Color | Black (B) | ○ | |||||
Red (R) | ○ | ||||||
Orange (O) | ○ | ||||||
Yellow-Brown (YB) | ○ | ||||||
Yellow (Y) | ○ | ||||||
Green (G) | ○ | ||||||
Blue (Bu) | ○ | ||||||
Clear (C) | ○ | ||||||
Milk White (W) | ○ |
Part Number |
---|
ULF03-2F-1-Y-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Length M (m) | Tube Collar L | Tube Color R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,436.22 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] Y-B | 1 | Yellow | Black |
Loading...
Type | Coil | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard | Number of Core(Core) | 2 |
Material, Urethane | Multi-core type polyurethane | Operating Temperature Range (when using air)(°C) | -15::60 | Operating Pressure Range (when using air)(MPa) | 0::0.8 |
Operating Vacuum Level(kPa) | -100 |
Please check the type/dimensions/specifications of the part ULF03-2F-1-Y-B in the Two-Core Twin Coiling Tube for General Piping series.
Part Number |
---|
ULF03-2F-1-B-CB |
ULF03-2F-1-B-G |
ULF03-2F-1-B-R |
ULF03-2F-1-Y-BU |
ULF03-2F-1-Y-CB |
ULF03-2F-1-Y-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Length M (m) | Tube Collar L | Tube Color R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,442.47 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] BCB | 1 | Black | Clear Blue | ||
₹ 1,436.22 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] BG | 1 | Black | Green | ||
₹ 1,442.47 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] BR | 1 | Black | Red | ||
₹ 1,436.22 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] Y-BU | 1 | Yellow | Blue | ||
₹ 1,442.47 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] YCB | 1 | Yellow | Clear Blue | ||
₹ 1,442.47 | 1 Piece(s) | 11 Day(s) or more | - | 3 | ~3 | 2 | ~2 | [Multi Color] YG | 1 | Yellow | Green |