(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An ultra-small joint for piping sizes M3, M5 and tube diameter Ø3.2, Ø4, Ø6.
Part Number |
---|
FAT-M5 |
FAY-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Types | Screw <=> Screw Connection Shape | Screw <=> Tube Connection Shape | Screw <=> Screw Multipoint Shape | Screw <=> Tube Multipoint Connection Shape | Tube <=> Tube Connection Shape | Other Shapes, Types | Material | Surface Treatment | Screw Types | Nominal of Thread | Screw Type at the Smaller Dia. Section | Screw Nominal at the Smaller Dia. Section | Applicable Pipe O.D. (Ø) | Applicable Ozone | Clean Spec. | Effective Sectional Area (㎟) | Number of bores | Screw Pitch (mm) | Screw, Small Caliber Side Pitch (mm) | Applicable Pipe O.D. Details (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 240.16 | 10 Piece(s) | 5 Day(s) or more | Screw⇔Screw Branch Connection | - | - | [Tees] Adjustable Socket (Tee) | - | - | - | Brass | Electroless Nickel Plating | M | M5 | - | - | - | Standard | Standard | 1.7 | - | 0.8 | - | - | ||
₹ 330.61 | 5 Piece(s) | 5 Day(s) or more | Screw⇔Screw Branch Connection | - | - | [Tees] Adjustable Socket (Deformed Tees) | - | - | - | Brass | Electroless Nickel Plating | M | M5 | - | - | - | Standard | Standard | 1.7 | - | 0.8 | - | - |