(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Gripper, Silky Chuck (Parallel Open-Close Type) SH3 Series

Gripper, Silky Chuck (Parallel Open-Close Type) SH3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Repeating position, precision and endurance are improved. Secures smooth operation by using bearing with moving parts.

Part Number
SH3-C02
SH3-D06
SH3-D06-D
SH3-D06-S
SH3-D08
SH3-D08-D
SH3-D08-S
SH3-D12
SH3-D12-D
SH3-D12-S
SH3-D20
SH3-D20-D
SH3-D20-S
SH3-P02
SH3-P06
SH3-P06-D
SH3-P06-S
SH3-P08
SH3-P08-D
SH3-P08-S
SH3-P12
SH3-P12-D
SH3-P12-S
SH3-P20
SH3-P20-D
SH3-P20-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Operation Method Open Dimension L1
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Switch Qty.
(piece)
The output of switch Lamp of switch Length of lead wire for switch
(m)

₹ 25,537.76

1 Piece(s) 11 Day(s) or more Parallel Type of OpeningSingle Acting Type (Normally Close Type)4220.35~0.50---

₹ 33,646.13

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting510.225.50.3~0.50---

₹ 39,945.47

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting510.225.50.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 36,787.67

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting510.225.50.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 36,535.42

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting612.230.40.3~0.50---

₹ 42,834.56

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting612.230.40.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 39,676.95

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting612.230.40.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 41,065.78

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting820.852.00.3~0.50---

₹ 47,446.67

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting820.852.00.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 44,303.76

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting820.852.00.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 49,585.65

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting1034.185.30.3~0.50---

₹ 55,883.47

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting1034.185.30.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 52,728.53

1 Piece(s) 11 Day(s) or more Inserted Parallel Type / Parallel Type of OpeningDouble Acting1034.185.30.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 25,537.76

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)4-2.90.3~0.50---

₹ 29,599.47

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)5-24.50.3~0.50---

₹ 35,888.02

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)5-24.50.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 32,755.76

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)5-24.50.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 32,128.85

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)6-30.40.3~0.50---

₹ 38,523.11

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)6-30.40.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 35,366.84

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)6-30.40.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 36,031.87

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)8-51.00.3~0.50---

₹ 42,412.75

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)8-51.00.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 39,269.87

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)8-51.00.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

₹ 43,286.85

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)10-82.40.3~0.50---

₹ 49,586.02

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)10-82.40.3~0.52NPN Open Collector OutputLED (Lights when ON)1.5

₹ 46,428.40

1 Piece(s) 11 Day(s) or more Inserted Parallel TypeSingle Acting Type (Normally Open Type)10-82.40.3~0.51NPN Open Collector OutputLED (Lights when ON)1.5

Loading...

  1. 1

Basic Information

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Closed Dimension L2(mm) 0 Environment, Applications Standard Additional Functions Bearing support