(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fitting Foot for CMK2, CMA2, CKV2, JSK2, JSM2

Fitting Foot for CMK2, CMA2, CKV2, JSK2, JSM2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      612₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a foot fitting for cylinder CMK2/CMA2/CKV2/JSK2/JSM2.

 
Part Number
M1-LB-20
M1-LB-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube I.D. (mm)

₹ 611.56

1 Piece(s) 5 Day(s) or more 20

₹ 822.04

1 Piece(s) 5 Day(s) or more 25 and 30 and 32

Loading...

  1. 1

Basic Information

Type Foot Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2.JSM2 Type of Support Foot
X
whatsapp-qr whatsapp-icon