(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylinder Switch, T Series (Part Number)

Cylinder Switch, T Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      897₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.

 
Part Number
SW-T3WH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder

₹ 5,020.43

1 Piece(s) 8 Day(s) or more Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VStraight TypeNPNPresence30.2No ContactUp to DC30V~50mALCG

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Please check the type/dimensions/specifications of the part SW-T3WH3 in the Cylinder Switch, T Series series.

Product variants

Part Number
SW-T0V
SW-T0V3
SW-T0V5
SW-T3WH5
SW-T3WV
SW-T3WV3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder

₹ 1,476.89

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.2ContactingDC12/24V5mA~50mA-

₹ 1,780.24

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2ContactingDC12/24V5mA~50mA-

₹ 2,113.04

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2ContactingDC12/24V5mA~50mA-

₹ 5,337.74

1 Piece(s) 8 Day(s) or more Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VStraight TypeNPNPresence50.2No ContactUp to DC30V~50mALCG

₹ 4,730.72

1 Piece(s) 8 Day(s) or more Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VL-ShapedNPNPresence10.2No ContactUp to DC30V~50mALCG

₹ 5,020.43

1 Piece(s) 8 Day(s) or more Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VL-ShapedNPNPresence30.2No ContactUp to DC30V~50mALCG