(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.
Part Number |
---|
SW-T3WV5 |
SW-T3YV5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Sensor Type | Output Format | Wiring Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Types of contact point | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,337.74 | 1 Piece(s) | 8 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | L-Shaped | NPN | Presence | 5 | 0.2 | No Contact | Up to DC30V | ~50mA | LCG | ||
₹ 4,970.65 | 1 Piece(s) | 5 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | L-Shaped | NPN | Presence | 5 | 0.2 | No Contact | Up to DC30V | ~50mA | - |
Loading...
Type | Main Body | Connection Method | Cabtyre Code | Application | Standard |
---|---|---|---|---|---|
Type of Lead Wire | Oil Resistance |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy