(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.
Part Number |
---|
SW-T3WV5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Sensor Type | Output Format | Wiring Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Types of contact point | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,337.74 | 1 Piece(s) | 8 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | L-Shaped | NPN | Presence | 5 | 0.2 | No Contact | Up to DC30V | ~50mA | LCG |
Loading...
Type | Main Body | Connection Method | Cabtyre Code | Application | Standard |
---|---|---|---|---|---|
Type of Lead Wire | Oil Resistance |
Please check the type/dimensions/specifications of the part SW-T3WV5 in the Cylinder Switch, T Series series.
Part Number |
---|
SW-T0V |
SW-T0V3 |
SW-T0V5 |
SW-T3YH |
SW-T3YH3 |
SW-T3YH5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Sensor Type | Output Format | Wiring Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Types of contact point | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,476.89 | 1 Piece(s) | 5 Day(s) or more | Contacting | N/A | 2-Wire | 2 | LED (Lights when ON) | No | L-Shaped | No | No | 1 | 0.2 | Contacting | DC12/24V | 5mA~50mA | - | ||
₹ 1,780.24 | 1 Piece(s) | 5 Day(s) or more | Contacting | N/A | 2-Wire | 2 | LED (Lights when ON) | No | L-Shaped | No | No | 3 | 0.2 | Contacting | DC12/24V | 5mA~50mA | - | ||
₹ 2,113.04 | 1 Piece(s) | 5 Day(s) or more | Contacting | N/A | 2-Wire | 2 | LED (Lights when ON) | No | L-Shaped | No | No | 5 | 0.2 | Contacting | DC12/24V | 5mA~50mA | - | ||
₹ 4,324.20 | 1 Piece(s) | 5 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | Straight Type | NPN | Presence | 1 | 0.2 | No Contact | Up to DC30V | ~50mA | - | ||
₹ 4,641.58 | 1 Piece(s) | 5 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | Straight Type | NPN | Presence | 3 | 0.2 | No Contact | Up to DC30V | ~50mA | - | ||
₹ 4,969.91 | 1 Piece(s) | 5 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | Straight Type | NPN | Presence | 5 | 0.2 | No Contact | Up to DC30V | ~50mA | - |