(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylinder Switch, M Series (Part Number)

Cylinder Switch, M Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,872₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Applicable Cylinders: SCP*2/RV*/SRL3/SRG3/SRT3/SRG3

 
Part Number
SW-M5H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current

₹ 2,219.89

1 Piece(s) 8 Day(s) or more ContactingN/A2-Wire2NoNoStraight-No10.2ContactingDC5/12/24V~50mA

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Please check the type/dimensions/specifications of the part SW-M5H in the Cylinder Switch, M Series series.

Product variants

Part Number
SW-M0H
SW-M0H5
SW-M0V
SW-M0V3
SW-M2H
SW-M2H3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current

₹ 1,871.96

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight-No10.2ContactingDC12/24V5mA~50mA

₹ 2,853.98

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight-No50.2ContactingDC12/24V5mA~50mA

₹ 2,273.75

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-Shaped-No10.2ContactingDC12/24V5mA~50mA

₹ 2,509.60

1 Piece(s) 8 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-Shaped-No30.2ContactingDC12/24V5mA~50mA

₹ 3,309.11

1 Piece(s) 5 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight-No10.2No ContactDC10 to 30V5mA~30mA

₹ 3,544.29

1 Piece(s) 19 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight-No30.2No ContactDC10 to 30V5mA~30mA
X
whatsapp-qr whatsapp-icon