(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K Series Cylinder Switch

K Series Cylinder Switch
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Compatible cylinder: SMG·STR2. ·Connection system: Cabtyre cable

Part Number
SW-K0H
SW-K0V
SW-K2H
SW-K3H
SW-K5H5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method Lead Wire Length
(m)
Types of contact point Load Voltage Load Current

₹ 1,967.04

1 Piece(s) 5 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight-1ContactingDC12/24V5mA~50mA

₹ 1,625.30

1 Piece(s) 9 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-Shaped-1ContactingDC12/24V5mA~50mA

₹ 2,863.09

1 Piece(s) 5 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight-1No ContactDC10 to 30V5mA~20mA

₹ 2,554.63

1 Piece(s) 5 Day(s) or more Non-ContactNPN FormatThree-Wire Method3LED (Lights when ON)DC10 to 28VStraightNPN1No ContactUp to DC30V~50mA

₹ 2,072.00

1 Piece(s) Available 5 Day(s) ContactingN/A2-Wire2NoNoStraight-5ContactingDC5/12/24V~50mA
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method Lead Wire Length
(m)
Types of contact point Load Voltage Load Current

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Application Standard
2-color display No Lead Wire thickness(mm2) 0.2 Type of Lead Wire Oil Resistance
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list