(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Easy alignment / parallel alignment. Possible to set in a short time. Compact, compatible with high tension and compressive force. Filled with lubricant, no need to refill.
Part Number |
---|
FJ-F-8 |
FJ-F-8-1.25 |
FJ-F-10 |
FJ-F-12 |
FJ-F-12-1.25 |
FJ-F-14 |
FJ-F-16 |
FJ-F-18 |
FJ-F-22 |
FJ-F-26 |
FJ-F-30 |
FJ-F-36 |
FJ-F-40 |
FJ-F-45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Allowable Eccentricity U (mm) | Maximum Applied Tensile / Compression Force (kN) | Nominal Diameter of Thread of X Pitch |
---|---|---|---|---|---|---|---|---|
₹ 2,992.33 | 1 Piece(s) | 5 Day(s) or more | M3~M8 | 0.75 | 1.08 | M8X1.0 | ||
₹ 3,254.84 | 1 Piece(s) | 5 Day(s) or more | M3~M8 | 0.75 | 1.08 | M8X1.25 | ||
₹ 3,025.51 | 1 Piece(s) | 5 Day(s) or more | M10~M18 | 0.75 | 2.45 | M10X1.25 | ||
₹ 2,979.75 | 1 Piece(s) | 7 Day(s) or more | M10~M18 | 0.75 | 2.45 | M12X1.5 | ||
₹ 3,242.27 | 1 Piece(s) | 7 Day(s) or more | M10~M18 | 0.75 | 2.45 | M12X1.25 | ||
₹ 4,061.38 | 1 Piece(s) | 5 Day(s) or more | M10~M18 | 1 | 5.88 | M14X1.5 | ||
₹ 6,124.85 | 1 Piece(s) | 5 Day(s) or more | M10~M18 | 1.5 | 10.8 | M16X1.5 | ||
₹ 6,290.95 | 1 Piece(s) | 5 Day(s) or more | M10~M18 | 1.5 | 10.8 | M18X1.5 | ||
₹ 7,788.51 | 1 Piece(s) | 5 Day(s) or more | M20~M26 | 2 | 17.6 | M22X1.5 | ||
₹ 9,719.02 | 1 Piece(s) | 5 Day(s) or more | M20~M26 | 3 | 27.5 | M26X1.5 | ||
₹ 32,114.05 | 1 Piece(s) | 5 Day(s) or more | M30~M36 | 3 | 60.8 | M30X1.5 | ||
₹ 44,128.25 | 1 Piece(s) | 5 Day(s) or more | M30~M36 | 4 | 87.3 | M36X1.5 | ||
₹ 44,307.38 | 1 Piece(s) | 8 Day(s) or more | M40~M45 | 4 | 87.3 | M40X1.5 | ||
₹ 55,824.38 | 1 Piece(s) | 5 Day(s) or more | M40~M45 | 4 | 108 | M45X1.5 |
Part Number |
---|
Loading...
Type | Floating joint | Connection Type, Cylinder Side | Female Thread | Applicable Cylinder | Air pressure cylinders |
---|---|---|---|---|---|
Connecting Thread Nominal P(mm) | 1~1.75 | Case | Steel (trivalent chromate treated) | Angle of Oscillation (deg) | ±5 |
Mounting | Flange Shape | Ball Stud | Alloy steel (Trivalent chromate treated) | Operating Temperature Range(°C) | -10::60 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy