(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· A cube-type beam splitter that separates the amount of transmitted and reflected light at a ratio of 1: 1.
· Uses a hybrid (metal/dielectric) coating to achieve a non-polarized broadband over a wide range.
· Ideal for experiments that share two or three wavelengths.
· The amount of transmitted and reflected light (at a 1: 1 ratio) will not change, even if the laser beam's polarization direction does. Cannot be used with high energy-use lasers as it has a maximum absorption of 10%.
· The phase contrastof the S-polarized light and P-polarized light for the transmitted and reflected light are not guaranteed.
Shape(mm) | 20 | Wavelength Range(nm) | 440~680 | Coating | Metal and dielectric composite membrane (4 face AR coated) |
---|---|---|---|---|---|
Material | BK7 |
Please check the type/dimensions/specifications of the part S322-20-550N in the Broadband unpolarized beam splitter series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy