• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Desktop Type Anti-vibration Rubber Type Vibration-proof Board

Desktop Type Anti-vibration Rubber Type Vibration-proof Board

A desktop type vibration-proof bench that employs a surface plate with high rigidity and that has vibration-proof rubber on the base of the surface plate. A maintenance-free and entirely practical product.

[Features]
· A J09N series model but with additional vibration removal functionality gained by the use of vibration-proof rubber.
· Provides high vibration-proof performance thanks to the use of specially structured vibration-proof rubber.
· A maintenance-free and entirely practical product.
· Custom orders available: outer diameter dimensions, non-magnetic materials, through holes, and variants, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
J10-0405
J10-0405T
J10-0605
J10-0605T
J10-0806
J10-0806T
J10-0906
J10-0906T
J10-0909
J10-0909T
J10-1007
J10-1007T
J10-1075
J10-1075T
J10-1206
J10-1206T
J10-1209
J10-1209T
J10-1212
J10-1212T
Part NumberVolume DiscountDays to ShipSpecifications A Dimension
(mm)
B Dimension
(mm)
Quote No Tapping Treatment Specifications400500
Quote 25mm Matrix Specifications400500
Quote No Tapping Treatment Specifications600500
89 Day(s) or more 25mm Matrix Specifications600500
89 Day(s) or more No Tapping Treatment Specifications800600
89 Day(s) or more 25mm Matrix Specifications800600
89 Day(s) or more No Tapping Treatment Specifications900600
89 Day(s) or more 25mm Matrix Specifications900600
Quote No Tapping Treatment Specifications900900
Quote 25mm Matrix Specifications900900
Quote No Tapping Treatment Specifications1000700
Quote 25mm Matrix Specifications1000700
Quote No Tapping Treatment Specifications1000750
35 Day(s) or more 25mm Matrix Specifications1000750
Quote No Tapping Treatment Specifications1200600
Quote 25mm Matrix Specifications1200600
Quote No Tapping Treatment Specifications1200900
Quote 25mm Matrix Specifications1200900
Quote No Tapping Treatment Specifications12001200
Quote 25mm Matrix Specifications12001200

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)