Both-side concave lens

Both-side concave lens

Can be used for optical system constructions.

[Features]
· A biconvex lens made of synthetic quartz.
· The focal length can be shortened even more than with plano-convex lenses.
· It has excellent characteristics in regards transmittance in the ultraviolet region.
· There is no type with anti-reflection film.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S62-10-10
S62-10-15
S62-10-20
S62-10-30
S62-10-40
S62-10-50
S62-20-20
S62-20-30
S62-20-40
S62-20-50
S62-20-60
S62-20-70
S62-20-80
S62-20-100
S62-30-30
S62-30-40
S62-30-50
S62-30-60
S62-30-70
S62-30-80
S62-30-90
S62-30-100
S62-30-200
S62-30-300
S62-50-50
S62-50-60
S62-50-70
S62-50-80
S62-50-90
S62-50-100
S62-50-150
S62-50-200
S62-50-300
Part NumberVolume DiscountDays to ShipRoHSO.D.
(φ)
Focal Distance f
(mm)
35 Day(s) or more 101010
35 Day(s) or more 101015
35 Day(s) or more 101020
35 Day(s) or more 101030
35 Day(s) or more 101040
35 Day(s) or more 101050
35 Day(s) or more 102020
35 Day(s) or more 102030
35 Day(s) or more 102040
35 Day(s) or more 102050
35 Day(s) or more 102060
35 Day(s) or more 102070
35 Day(s) or more 102080
35 Day(s) or more 1020100
35 Day(s) or more 103030
35 Day(s) or more 103040
35 Day(s) or more 103050
35 Day(s) or more 103060
35 Day(s) or more 103070
35 Day(s) or more 103080
35 Day(s) or more 103090
35 Day(s) or more 1030100
35 Day(s) or more 1030200
35 Day(s) or more 1030300
35 Day(s) or more 105050
35 Day(s) or more 105060
35 Day(s) or more 105070
35 Day(s) or more 105080
35 Day(s) or more 105090
35 Day(s) or more 1050100
35 Day(s) or more 1050150
35 Day(s) or more 1050200
35 Day(s) or more 1050300

Loading...

  1. 1

Basic Information

Material Synthetic silica

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)