(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Base Mounting Screw

Base Mounting Screw

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Base Mounting Screw
  • Base Mounting Screw
  • Base Mounting Screw
  • Base Mounting Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,233₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for fixing base plates and similar items to vibration removal boards etc. Can fix in any position.

[Features]
· Used for fixing base plates and similar items to vibration removal boards etc. Can fix in any position.

 
Part Number
A23-1
A23-2
A23-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBase thickness
(mm)
1 Set
(piece)

₹ 2,233.18

1 Piece(s) 5 Day(s) or more 1081

₹ 2,282.75

1 Piece(s) 9 Day(s) or more 10121

₹ 2,252.33

1 Piece(s) 10 Day(s) or more 10No base5

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon