(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shape(mm) | 30 | Material | BK7 |
---|---|---|---|
RoHS | 10 | - | - |
Caution
Japanese Only
Loading...
Shape(mm) | 30 | Material | BK7 |
---|---|---|---|
RoHS | 10 | - | - |
Loading...
Shape(mm) | 30 | Material | BK7 |
---|---|---|---|
RoHS | 10 | - | - |
A mirror for autocollimator calibration. Used with vertical incidence (incident angle 0°).
[Features]
· A mirror for vertical incidence that is used in autocollimators.
Loading...
Shape(mm) | 30 | Material | BK7 |
---|---|---|---|
RoHS | 10 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Shape(mm) | 30 | Material | BK7 |
---|---|---|---|
RoHS | 10 | - | - |
Shape(mm) | 30 | Material | BK7 |
---|
Please check the type/dimensions/specifications of the part HS-0 in the Parallel mirror series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy