(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Caster STM Series Swivel (Anti-Static Rubber Wheels) (Part Number)

Anti-Static Caster STM Series Swivel (Anti-Static Rubber Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,517₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster with an anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

Part Number
STM-75VAE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 1,516.60

1 Piece(s) 8 Day(s) or more 1010035.01~80.0080Round hole636381817532Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities68-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available

Please check the type/dimensions/specifications of the part STM-75VAE in the Anti-Static Caster STM Series Swivel (Anti-Static Rubber Wheels) series.

Product variants

Part Number
STM-100VSE
STM-130VSE
STM-150VSE
STM-200VSE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 2,237.95

1 Piece(s) 10 Day(s) or more 1014480.01~140.00100Slotted Holes70(73)70(73)959510032Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment8870-70, 71-71, 72-72, 73-73

₹ 3,261.64

1 Piece(s) 10 Day(s) or more 10177140.01~220.00180Slotted Holes79(82)79(82)10510513038Factory facilities / Distribution/Hand Truck/Pallet10879-79, 80-80, 81-81, 82-82

₹ 3,699.33

1 Piece(s) 10 Day(s) or more 10198140.01~220.00200Slotted Holes87(93)87(93)12012015042Factory facilities / Distribution/Hand Truck/Pallet12487-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

₹ 6,080.69

1 Piece(s) 10 Day(s) or more 10250220.01~320.00250Slotted Holes105(115)105(115)14014020045Factory facilities / Distribution/Hand Truck/Pallet163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115
X
whatsapp-qr whatsapp-icon