(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel) (Part Number)

Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster with an anti-static urethane wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

[Features]
· A rubber tire with elasticity and does not damage floors.
· In addition, it has the same level of oil resistance, abrasion resistance, and aging resistance as common rubber wheels.
· Powders and liquid substances are used to provide electrostatic performance, meaning that there are no grounding irregularities.

Part Number
STM-150VUE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 7,876.91

1 Piece(s) 12 Day(s) or more 10198220.01~320.00300Slotted Holes87(93)87(93)12012015042Distribution/Hand Truck/Pallet / Factory facilities12487-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static urethane Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available

Please check the type/dimensions/specifications of the part STM-150VUE in the Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel) series.

Frequently asked question (FAQ)

Question: Will the product break if used beyond the allowable load?
Answer: The allowable load is listed with consideration for the safety factor. Please use within the allowable load with attention to the road surface, operating speed, and eccentric load.

Product variants

Part Number
STM-100VUE
STM-130VUE
STM-200VUE
STM-75VUE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 4,401.05

1 Piece(s) 12 Day(s) or more 10144140.01~220.00170Slotted Holes70(73)70(73)959510032Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment8870-70, 71-71, 72-72, 73-73

₹ 7,429.84

1 Piece(s) 12 Day(s) or more 10177220.01~320.00260Slotted Holes79(82)79(82)10510513038Factory facilities / Distribution/Hand Truck/Pallet10879-79, 80-80, 81-81, 82-82

₹ 15,851.56

1 Piece(s) 10 Day(s) or more 10250320.01~485.00370Slotted Holes105(115)105(115)14014020042Factory facilities / Distribution/Hand Truck/Pallet163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

₹ 3,816.33

1 Piece(s) 12 Day(s) or more 1010080.01~140.00120Round hole636381817532Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment68-