(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Caster STM Series, Swivel with Stopper (Anti-Static Rubber Wheel) (Part Number)

Anti-Static Caster STM Series, Swivel with Stopper (Anti-Static Rubber Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,743₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A caster with swivel stopper that includes an anti-static rubber wheel.
· Includes a stopper function that stops rotation of the wheel.
· Prevents electrostatic damage to the transported items.

Part Number
STM-200VSES-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 6,699.84

1 Piece(s) 10 Day(s) or more 10250220.01~320.00250Slotted Holes105(115)105(115)14014020045Distribution/Hand Truck/Pallet / Factory facilities163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Rotation Stopper
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available Stopper Type S-2

Please check the type/dimensions/specifications of the part STM-200VSES-2 in the Anti-Static Caster STM Series, Swivel with Stopper (Anti-Static Rubber Wheel) series.

Product variants

Part Number
STM-150VSES-2
STM-75VAES-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 4,243.45

1 Piece(s) 8 Day(s) or more 10198140.01~220.00200Slotted Holes87(93)87(93)12012015042Factory facilities / Distribution/Hand Truck/Pallet12887-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

₹ 1,743.31

1 Piece(s) 42 Day(s) or more 1010035.01~80.0080Round hole636381817532Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment82-