(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels) (Part Number)

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with swivel stopper that includes an anti-static urethane wheel. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. Prevents electrostatic damage to transported items.

Part Number
STM-200VUEW-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 17,811.45

1 Piece(s) 10 Day(s) or more 10250320.01~485.00370Slotted Holes105(115)105(115)14014020042Distribution/Hand Truck/Pallet / Factory facilities163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Double Stopper (Rotation + Turning)
Wheel Material Anti-static urethane Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available Stopper Type W-3

Please check the type/dimensions/specifications of the part STM-200VUEW-3 in the Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels) series.

Product variants

Part Number
STM-130VUEW-3
STM-150VUEW-3
STM-75VUEW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 7,963.25

1 Piece(s) 10 Day(s) or more 10177220.01~320.00260Slotted Holes79(82)79(82)10510513038Factory facilities / Distribution/Hand Truck/Pallet13079-79, 80-80, 81-81, 82-82

₹ 8,408.98

1 Piece(s) 31 Day(s) or more 10198220.01~320.00300Slotted Holes87(93)87(93)12012015042Factory facilities / Distribution/Hand Truck/Pallet13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

₹ 4,572.11

1 Piece(s) 10 Day(s) or more 1010080.01~140.00120Round hole636381817532Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment89-
X
whatsapp-qr whatsapp-icon