(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels)

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A caster with swivel stopper that includes an anti-static urethane wheel. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. Prevents electrostatic damage to transported items.

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
STM-75VUEW-3
STM-130VUEW-3
STM-150VUEW-3
STM-200VUEW-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

₹ 4,572.11

1 Piece(s) 10 Day(s) or more 1010080.01~140.00120Round hole636381817532Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities89-

₹ 7,963.25

1 Piece(s) 10 Day(s) or more 10177220.01~320.00260Slotted Holes79(82)79(82)10510513038Distribution/Hand Truck/Pallet / Factory facilities13079-79, 80-80, 81-81, 82-82

₹ 8,408.98

1 Piece(s) 31 Day(s) or more 10198220.01~320.00300Slotted Holes87(93)87(93)12012015042Distribution/Hand Truck/Pallet / Factory facilities13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

₹ 17,811.45

1 Piece(s) 10 Day(s) or more 10250320.01~485.00370Slotted Holes105(115)105(115)14014020042Distribution/Hand Truck/Pallet / Factory facilities163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Double Stopper (Rotation + Turning)
Wheel Material Anti-static urethane Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available Stopper Type W-3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language