(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Anti-Static Caster STC Series Swivel with Stopper (Part Number)

Anti-Static Caster STC Series Swivel with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      778₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with swivel stopper that includes an anti-static rubber wheel. Includes a stopper function that stops rotation of the wheel. Prevents electrostatic damage to transported items.

Part Number
STC-100VSES-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

₹ 2,488.71

1 Piece(s) 8 Day(s) or more 1013080.01~140.00120Slotted Holes68(71)68(71)909010032Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities9868-68, 69-69, 70-70, 71-71AvailableS-2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Rotation Stopper
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STC-100VSES-2 in the Anti-Static Caster STC Series Swivel with Stopper series.

Product variants

Part Number
STC-150CBCES-2
STC-50EMES-1
STC-75EMES-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

₹ 3,681.85

1 Piece(s) 10 Day(s) or more 10190140.01~220.00160Slotted Holes75(80)75(80)10210215040Factory facilities / Distribution/Hand Truck/Pallet12275-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2

₹ 778.24

1 Piece(s) 8 Day(s) or more 106535.01~80.0050Round hole463559475021Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment58-NoS-1

₹ 1,318.71

1 Piece(s) 8 Day(s) or more 109335.01~80.0060Round hole554270587525Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment74-NoS-1