(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A fixed caster with anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.
Part Number |
---|
SKC-65EME |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 787.62 | 1 Piece(s) | 10 Day(s) or more | 10 | 85 | 35.01~80.00 | 50 | Round hole | 55 | 28 | 70 | 52 | 65 | 25 | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities | No |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SKC-65EME in the Anti-Static Caster SKC Series Fixed series.
Part Number |
---|
SKC-150CBCE |
SKC-50EME |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,859.76 | 1 Piece(s) | 10 Day(s) or more | 10 | 190 | 140.01~220.00 | 160 | Slotted Holes | 100(112) | 53(56) | 140 | 80 | 150 | 40 | Factory facilities / Distribution/Hand Truck/Pallet | Available | ||
₹ 548.85 | 1 Piece(s) | 10 Day(s) or more | 10 | 65 | 35.01~80.00 | 50 | Round hole | 45 | 25 | 58 | 44 | 50 | 21 | Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | No |