(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

STM Series Industrial Caster With Swivel Stopper (W-3) (Part Number)

STM Series Industrial Caster With Swivel Stopper (W-3)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,564₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The W-3 stopper stops rotation of the wheel and swiveling simultaneously.
· The hardware is bright chromate plated.
· The STM type and SKM type can be used together since their mounting heights are the same.
· The STM-C type includes a dust cover.
· A W-3 stopper comes standard on the right side (W-3R).
· Products with left-side stoppers can be made for 100 mm, 130 mm, and 150 mm models (W-3L).
· The W-3L is a build-to-order item. (with B) is a wheel with bearing.

Part Number
STM-100MBCW-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

₹ 4,151.29

1 Piece(s) 8 Day(s) or more 10144140.01~220.00180[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes70(73)70(73)959510034Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift11570-70, 71-71, 72-72, 73-73AvailableW-3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STM-100MBCW-3 in the STM Series Industrial Caster With Swivel Stopper (W-3) series.

Product variants

Part Number
STM-100PHW-3
STM-100VSW-3
STM-100VUW-3
STM-130MBCW-3
STM-130NHBW-3
STM-130VSW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

₹ 3,520.44

1 Piece(s) 8 Day(s) or more 10144140.01~220.00180PhenolOil ResistanceSlotted Holes70(73)70(73)959510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment11570-70, 71-71, 72-72, 73-73NoW-3

₹ 2,098.00

1 Piece(s) 8 Day(s) or more 1014480.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes70(73)70(73)959510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment11570-70, 71-71, 72-72, 73-73AvailableS-3

₹ 2,758.33

1 Piece(s) 8 Day(s) or more 10144140.01~220.00170[Urethane] UrethaneOil ResistanceSlotted Holes70(73)70(73)959510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment11570-70, 71-71, 72-72, 73-73AvailableS-3

₹ 7,078.33

1 Piece(s) 10 Day(s) or more 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes79(82)79(82)10510513042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3

₹ 5,195.13

1 Piece(s) 10 Day(s) or more 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceSlotted Holes79(82)79(82)10510513040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture13079-79, 80-80, 81-81, 82-82, 83-83AvailableW-3

₹ 3,084.25

1 Piece(s) 8 Day(s) or more 10177140.01~220.00180[Synthetic Rubber] RubberNoSlotted Holes79(82)79(82)10510513038Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture13079-79, 80-80, 81-81, 82-82, 83-83AvailableS-3