(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial Caster STM Series, Swivel (Part Number)

Industrial Caster STM Series, Swivel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Industrial Caster STM Series, Swivel
  • Industrial Caster STM Series, Swivel
  • Industrial Caster STM Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      647₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
STM-150VUN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

₹ 4,850.00

1 Piece(s) 8 Day(s) or more 10198140.01~220.00160[Urethane] UrethaneOil ResistanceSlotted Holes87(93)87(93)12012015038Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift12487-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part STM-150VUN in the Industrial Caster STM Series, Swivel series.

Product variants

Part Number
STM-100VU
STM-130MBC
STM-130NHB
STM-180VS
STM-200MBC
STM-200VS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

₹ 2,262.05

1 Piece(s) 12 Day(s) or more 10144140.01~220.00170[Urethane] UrethaneOil ResistanceSlotted Holes70(73)70(73)959510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment8870-70, 71-71, 72-72, 73-73Available

₹ 6,512.40

1 Piece(s) 12 Day(s) or more 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes70(73)70(73)10510513042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture10879-79, 80-80, 81-81, 82-82Available

₹ 5,028.00

1 Piece(s) 13 Day(s) or more 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceSlotted Holes70(73)70(73)10510513040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture10879-79, 80-80, 81-81, 82-82Available

₹ 7,694.00

1 Piece(s) 13 Day(s) or more 10240140.01~220.00220[Synthetic Rubber] RubberNoSlotted Holes105(115)105(115)14014018045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture152105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Available

₹ 12,065.80

1 Piece(s) 10 Day(s) or more 10250320.01~485.00400[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes105(115)105(115)14014020045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Available

₹ 5,231.00

1 Piece(s) 12 Day(s) or more 10250220.01~320.00250[Synthetic Rubber] RubberNoSlotted Holes105(115)105(115)14014020045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Available