(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
STM-200VU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,610.00 | 1 Piece(s) | 12 Day(s) or more | 10 | 250 | 320.01~485.00 | 370 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 42 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 163 | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Available |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part STM-200VU in the Industrial Caster STM Series, Swivel series.
Part Number |
---|
STM-100VU |
STM-130MBC |
STM-130NHB |
STM-250VS |
STM-250VU |
STM-50NHN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,262.05 | 1 Piece(s) | 12 Day(s) or more | 10 | 144 | 140.01~220.00 | 170 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 95 | 95 | 100 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 88 | 70-70, 71-71, 72-72, 73-73 | Available | ||
₹ 6,512.40 | 1 Piece(s) | 12 Day(s) or more | 10 | 177 | 220.01~320.00 | 270 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 105 | 105 | 130 | 42 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 108 | 79-79, 80-80, 81-81, 82-82 | Available | ||
₹ 5,028.00 | 1 Piece(s) | 13 Day(s) or more | 10 | 177 | 220.01~320.00 | 270 | [Others] Heat Resistance Reinforced Plastic | Oil Resistance | Slotted Holes | 70(73) | 70(73) | 105 | 105 | 130 | 40 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 108 | 79-79, 80-80, 81-81, 82-82 | Available | ||
₹ 7,645.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 305 | 320.01~485.00 | 330 | [Synthetic Rubber] Rubber | No | Round hole | 125 | 125 | 160 | 160 | 250 | 50 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 189 | - | Available | ||
₹ 12,911.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 305 | 485.01~750.00 | 500 | [Urethane] Urethane | Oil Resistance | Round hole | 125 | 125 | 160 | 160 | 250 | 45 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 189 | - | Available | ||
₹ 646.62 | 1 Piece(s) | 8 Day(s) or more | 10 | 70 | 80.01~140.00 | 100 | [Nylon] Nylon, White | Oil Resistance | Round hole | 55 | 42 | 70 | 58 | 50 | 28 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 53 | - | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy