(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.
[Features]
· The hardware is bright chromate plated.
· The STH and SKH can be used together since their mounting heights are the same. (with B) is a wheel with bearing
Part Number |
---|
STH-150MHC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,933.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 198 | - | 485.01~750.00 | 600 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 80 | 80 | 120 | 120 | 150 | 50 | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 124 | Heavy Load | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part STH-150MHC in the Caster for Heavy Load, STH Series, Swivel series.
Part Number |
---|
STH-130MHC |
STH-130VAH |
STH-130VUH |
STH-150VAH |
STH-150VUH |
STH-65GNB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,592.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 177 | - | 485.01~750.00 | 550 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 80 | 80 | 108 | 108 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 109 | Heavy Load | - | ||
₹ 5,735.55 | 1 Piece(s) | 8 Day(s) or more | 10 | 177 | - | 220.01~320.00 | 300 | [Synthetic Rubber] Rubber | No | Round hole | 80 | 80 | 108 | 108 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 109 | Heavy Load | - | ||
₹ 7,212.89 | 1 Piece(s) | 8 Day(s) or more | 10 | 177 | - | 485.01~750.00 | 500 | [Urethane] Urethane | Oil Resistance | Round hole | 80 | 80 | 108 | 108 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 109 | Heavy Load | - | ||
₹ 6,895.85 | 1 Piece(s) | 8 Day(s) or more | 10 | 198 | - | 320.01~485.00 | 350 | [Synthetic Rubber] Rubber | No | Round hole | 80 | 80 | 120 | 120 | 150 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 124 | Heavy Load | - | ||
₹ 8,416.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 198 | - | 485.01~750.00 | 550 | [Urethane] Urethane | Oil Resistance | Round hole | 80 | 80 | 120 | 120 | 150 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 124 | Heavy Load | - | ||
₹ 2,412.29 | 1 Piece(s) | 12 Day(s) or more | 10 | 92 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Nylon] Reinforced Nylon・Black | Oil Resistance | Slotted Holes | 78(80) | 78(80) | 100 | 100 | 65 | 45 | Factory facilities / Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment | 50 | Ultra Heavy Load | 78-78, 79-79, 80-80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy