(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster for Heavy Load, STH Series, Swivel (Part Number)

Caster for Heavy Load, STH Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,412₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The STH and SKH can be used together since their mounting heights are the same. (with B) is a wheel with bearing

Part Number
STH-150VUH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

₹ 8,416.07

1 Piece(s) 8 Day(s) or more 10198-485.01~750.00550[Urethane] UrethaneOil ResistanceRound hole808012012015050Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities / Vertical lift124Heavy Load-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Wheel Bearings Available

Please check the type/dimensions/specifications of the part STH-150VUH in the Caster for Heavy Load, STH Series, Swivel series.

Product variants

Part Number
STH-100VUH
STH-130MHC
STH-130VAH
STH-130VUH
STH-65GNB
STH-75GNB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

₹ 5,160.89

1 Piece(s) 8 Day(s) or more 10144-320.01~485.00350[Urethane] UrethaneOil ResistanceRound hole808010810810050Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment89Heavy Load-

₹ 8,592.47

1 Piece(s) 8 Day(s) or more 10177-485.01~750.00550[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole808010810813050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment109Heavy Load-

₹ 5,735.55

1 Piece(s) 8 Day(s) or more 10177-220.01~320.00300[Synthetic Rubber] RubberNoRound hole808010810813050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment109Heavy Load-

₹ 7,212.89

1 Piece(s) 8 Day(s) or more 10177-485.01~750.00500[Urethane] UrethaneOil ResistanceRound hole808010810813050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment109Heavy Load-

₹ 2,412.29

1 Piece(s) 12 Day(s) or more 1092Low Floor Heavy Load485.01~750.00600[Nylon] Reinforced Nylon・BlackOil ResistanceSlotted Holes78(80)78(80)1001006545Factory facilities / Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment50Ultra Heavy Load78-78, 79-79, 80-80

₹ 2,826.87

1 Piece(s) 12 Day(s) or more 10106Low Floor Heavy Load485.01~750.00600[Nylon] Reinforced Nylon・BlackOil ResistanceSlotted Holes78(80)78(80)1001007545Factory facilities / Commercial Facilities/Displays/Product Stands / OA equipment/information and communication equipment55Ultra Heavy Load78-78, 79-79, 80-80