(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) (Part Number)

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      352₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
STC-100TRS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

₹ 2,445.89

1 Piece(s) 10 Day(s) or more 1013080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71Available-S-2

Loading...

  1. 1

Basic Information

Stopper (Detail) With Rotation Stopper Fitting Material Steel Load Category Medium Load

Please check the type/dimensions/specifications of the part STC-100TRS-2 in the General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) series.

Product variants

Part Number
STC-100NBS-2
STC-100NHS-2
STC-100PHS-2
STC-100VNS-2
STC-100VSS-2
STC-125CBCS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

₹ 2,445.89

1 Piece(s) 10 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteSlotted Holes68(71)68(71)9090100299868-68, 69-69, 70-70, 71-71Available-S-2

₹ 1,537.78

1 Piece(s) 12 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71NoAvailableS-2

₹ 3,028.53

1 Piece(s) 10 Day(s) or more 1013080.01~140.00120PhenolSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

₹ 1,721.29

1 Piece(s) 8 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

₹ 1,573.95

15 Piece(s) 12 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71AvailableAvailableS-2

₹ 1,931.62

1 Piece(s) 8 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021253811875-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableAvailableS-2